254-3053: Pin
+ / - Hover over image to Zoom
Other Views

    254-3053: Pin

    Part Number: 254-3053
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Pin

    Description:
    Pins are heavy duty service components for Cat work tools. Quality you expect for your equipment.

    Attributes:
    • Hardened steel pin
    • Chrome plated
    • Paint color: Cat yellow
    • OD: 79.85 mm (3.14 in)
    • Length: 455 mm (17.91 in)

    Application:
    Service component for bucket linkages on Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Pin
    excavator
    323F OEM 320D LRR 323D3 320D FM 323F LN 323D2 L 320D2 L 320D2 323D L 323F 320D 336D L 325D L 320D LN 325D 320E LRR 324D 320D L 320E L M325D L MH 323 330D L 323E SA 320E 323D LN 323D S 340 323E LN 321D LCR 323F SA 323F L 320D2 GC 320D GC 538 320 GC 340F 325F 320E LN 325F LCR 320F L 323D 320 320D2 FM 320D3 352F 320D RR 345C L 324D L 323D SA 323D2 320E RR M325D MH 323E L 340F L LRE