227-8807: ACCUMULATOR
+ / - Hover over image to Zoom
Other Views

    227-8807: ACCUMULATOR

    Part Number: 227-8807
    Brand: Cat
    Retrieving Price.....
    Save to List

    Accumulator

    Description:
    An Accumulator is a pressure storage reservoir that allows a hyrdraulic system to manage extreme system demands.

    Attributes:
    Cat® Accumulators store pressure, allowing the hydraulic system to use less powerful pumps to respond to temporary quick demands for pressure.

    WARNING: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.

    Recommended Application:
    Cat® Accumulators may be used in a variety of applications including hydraulic systems, allowing the system to manage pressure spikes, an example of which might be a heavy load. They might also be used in brake and suspension systems.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.6
    • Length (in): 6.1
    skid steer loader
    262D 246D 299D 257D 242D3 2236D3 279D 299D XHP 289D 236D3 242DR 236DR

    mini hydraulic excavator
    309 308 302.5C

    track-type tractor
    D3K2 LGP D3K2 XL