100-3250: Lens
+ / - Hover over image to Zoom
Other Views

    100-3250: Lens

    Part Number: 100-3250
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Lens (Front)(Turn Signal)(ECE)

    Description:
    Cat lenses are designed to be mounted over turn signal lamps to refract light and provide the required light distribution pattern according to the lens color.

    Attributes:
    • Amber lens color
    • Protects bulb and socket connections
    • Provides exceptionally high contrast
    • Excellent vibration and shock resistance
    • Protects the lamp from dirt and debris
    • Hard coated lenses minimize UV damage and resist scratches

    Application:
    Widely used across Cat product lines wherever dependable lighting is essential. Designed for your rugged work environment. Typically used in turn signal lamps.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Length (in): 5.4
    • Lens Color: Amber
    • Style: Rectangular
    • Width (in): 2.4
    engineer support tractor
    30/30

    forest products
    580 580B 550B 570B HA871 560B TK371 564 574B 570 TK381 HA771 550

    challenger
    75E 65E 95E 85E

    motor grader
    120H ES 12H 16H 163H NA 120H 160H 160H ES 14H NA 14H 143H 140H ES 140H 12H ES 163H 16H NA

    wheel-type loader
    962H 924F 950G II 928G 908 966H 962G II 936F 966G 914G 902 924G 970F 950H 972G II 972H 960F 966G II 906 938H 904B 966F II 950G 924GZ 928F 962G 938G II 938F 950F II 972G 914G2 938G

    paving compactor
    CP-433E CS-563E CP-533E CS-433C CP-573E CS-583E CS-563C CS-431C CP-563E CS-533E CP-433C CS-433E CS-423E CS-573E CP-563C CS-583C CS-573C

    backhoe loader
    442D 428C 438B 424D 428B 438C 436C 432D 416B 426C 416C 420D 436B 428D 426B 416D 438D

    skid steer loader
    259D3 242B3 226 232B 248B 252 252B 216B3 259D 242B 247B 236 257B 277B 228 262 236B 216B 242 226B3 262B 267B 247B3 287B 259B3 246B 268B 216 226D 248 226B 246 236B3 257B3 232

    asphalt paver
    AP-655C BG-2255C

    integrated toolcarrier
    IT62H IT38G II IT28G IT14G IT38H IT38F IT14F IT14G2 IT24F IT28F IT38G IT62G II

    articulated dump truck
    D250D D20D D250E

    telehandler
    TH62 TH103 TH82 TH83 TH63