135-6176: Lens
+ / - Hover over image to Zoom
Other Views

    135-6176: Lens

    Part Number: 135-6176
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Lens (Backup) (LH)

    Description:
    Cat lenses are designed to be mounted over backup lamps to refract light and provide the required light distribution pattern according to the lens color.

    Attributes:
    • Protects bulb and socket connections
    • Provides exceptionally high contrast
    • Excellent vibration and shock resistance
    • Protects the lamp from dirt and debris
    • Hard coated lenses minimize UV damage and resist scratches

    Application:
    Widely used across Cat product lines wherever dependable lighting is essential. Designed for your rugged work environment.

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Depth (in): 0.98
    • Length (in): 4
    • Width (in): 4
    wheel-type loader
    910G 924G 924GZ 928G

    integrated toolcarrier
    IT28G