176-0348: Lens
+ / - Hover over image to Zoom
Other Views

    176-0348: Lens

    Part Number: 176-0348
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Lens (Front Signal Lamp)

    Description:
    Cat lenses are designed to be mounted over front lamps to refract light and provide the required light distribution pattern according to the lens color.

    Attributes:
    • Amber lens color
    • Protects bulb and socket connections
    • Provides exceptionally high contrast
    • Provides vibration resistance
    • Protects the lamp from dirt and debris
    • Hard coated lenses minimize UV damage and resist scratches

    Application:
    Widely used across Cat product lines wherever dependable lighting is essential. Designed for your rugged work environment. Typically used in signal lamps.

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.98
    • Length (in): 5.08
    • Lens Color: Amber
    • Width (in): 3.42
    backhoe loader
    430E 416E 414E 450E 430F 416F 420F 420E 450F