209-3093: Lens
+ / - Hover over image to Zoom
Other Views

    209-3093: Lens

    Part Number: 209-3093
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Lens (Stop and Tail with Reflex) (Red) (Rear)

    Description:
    Cat lenses are designed to be mounted over stop and tail lamps to refract light and provide the required light distribution pattern according to the lens color.

    Attributes:
    • Red lens color
    • Protects bulb and socket connections
    • Provides exceptionally high contrast
    • Provides vibration resistance
    • Protects the lamp from dirt and debris
    • Hard coated lenses minimize UV damage and resist scratches

    Application:
    Widely used across Cat product lines wherever dependable lighting is essential. Designed for your rugged work environment. Typically used in stop and tail lamps.

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Length (in): 4.09
    • Lens Color: Red
    • Width (in): 4.09
    wheel-type loader
    950 GC 950L

    paving compactor
    CW-16 CW-14 CW-34 CS-533E CP-533E CW34

    telehandler
    TH350B TH580B TH560B TH355B TH340B TH220B TH330B TH460B TH360B