264-5346: Lens
+ / - Hover over image to Zoom
Other Views

    264-5346: Lens

    Part Number: 264-5346
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Lens (Clear) (E.C.E. Reversing)

    Description:
    Cat® reverse lights ensure your crew knows when you’re backing up. Bright and clear, these units can withstand the vibration and tough environmental conditions of many jobsites, meeting Cat specifications for resistance to water spray and high vibration. Keep your signals clear with an easy-to-see Cat reverse light.
    This part number is for a reverse light lens

    Attributes:
    • Rectangular
    • Reverse light, clear lens
    • 24V
    • ECE Approved

    Applications:
    • Variety of Cat and non Cat machines

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Hole Thread Size: No. 8
    • Lens Color: Clear
    • Material Description: Unfilled Polycarbonate
    • Overall Height (in): 2.2
    • Overall Length (in): 5.52
    • Overall Width (in): 3.74
    motor grader
    120L 140M 2 120M 120M 2 140M 12M 2 160M 160M 2 16M 120 12M 140K 140 GC 120K 120K 2 160K 140K 2 12K 14L 24M 14M

    wheel-type loader
    930H 928HZ 924HZ 924H

    load, haul, dump
    R2900G R3000H