143-2466: Light Guard
+ / - Hover over image to Zoom
Other Views

    143-2466: Light Guard

    Part Number: 143-2466
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Light Guard

    Description:
    Cat light guards are designed to protect lamps.

    Attributes:
    • Made of carbon steel
    • High material strength, welded for high structure strength
    • Slotted for easy installment of attachments
    • Protects lamp from physical damage
    • Minimizes environmental damage from sand, salt, and road chemicals

    Application:
    Widely used across Cat product lines wherever dependable lighting fixtures are essential.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.87
    • Length (in): 9.26
    • Material Description: Carbon steel
    • Width (in): 9.26
    track-type tractor
    D11R D10T D8T D11T D9T D10R