385-3451: Light Socket Assembly
+ / - Hover over image to Zoom
Other Views

    385-3451: Light Socket Assembly

    Part Number: 385-3451
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Light Socket Assembly (Flood Light)

    Description:
    Cat light socket assembly is a device intended to hold a flood light mechanically and connect it electrically to circuit wires.

    Attributes:
    • Securely holds bulb
    • Long wire length with sleeve and 36 Hex nut
    • Enhances your vehicle lighting system
    • Offers connections for illumination for wide and long-range

    Application:
    Widely used across Cat product lines wherever dependable lighting fixture is essential.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: 2 Pin DT
    • Inside Diameter (in): 0.63 (socket)
    • Overall Length (in): 14.77
    • Wire Length (in): 9.45
    cold planer
    PM822 PM313 PM620 PM825 PM310 PM622 PM820 PM312

    generator
    WEG