174-8904: Cut-Off Wheels
+ / - Hover over image to Zoom
Other Views

    174-8904: Cut-Off Wheels

    Part Number: 174-8904
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Dimensions (in): 3 x 1/8
    • Grit: A36
    • Hole Size (in): 1/4
    • Maximum Operating Speed (RPM): 25,000
    We currently do not have any equipment model information for this part.