4C-3772: Raised Hub Wheels
+ / - Hover over image to Zoom
Other Views

    4C-3772: Raised Hub Wheels

    Part Number: 4C-3772
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Dimensions (in): 9
    • Grit: Z/A24
    • Maximum Operating Speed (RPM): 6,600
    • Thread Size (in): 5/8 - 11
    • Type: Hi Perf.
    • Wheel Size (O.D. x Thickness x I.D./Thread Size) (in): 9 x 1/4 x 5/8 -11
    We currently do not have any equipment model information for this part.