0R-9449: PUMP GP OIL
+ / - Hover over image to Zoom
Other Views

    0R-9449: PUMP GP OIL

    Part Number: 0R-9449
    Brand: Cat
    Retrieving Price.....

    Remanufactured Oil Pump

    Description:

    • Oil pumps circulate engine oil to the crankshaft and connecting rod bearings, camshaft, valve mechanism components, and accessory drive gears

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.2
    • Height (mm): 182.88
    • Length (in): 14.3
    • Length (mm): 363.22
    • Width (mm): 236.22
    pipelayer
    587T, PL83, PL87, 587R, 583T

    wheel tractor-scraper
    621G, 627F, 631E, 657B, 631D, 657E, 637D, 627G, 621E, 637E, 631K, 637K, 623B, 651B, 623G, 623F, 627E, 639D, 623E, 657G, 633E II 631G, 621F, 633D, 637G

    engine - generator set
    C18, 3456, C15, PM3456 C18 I6 CG137-08 3406B, 3406C, C15 I6 3408B, 3408C, 3406E, C9, 3408, C13GENSET

    underground articulated truck
    AD55, AD30, AD45B

    motor grader
    24M

    wheel-type loader
    980F, 988 XE 980G, 988K, 980H, 980F II 986H, 988H, 988G, 980G II 980C, 986K, 988B, 988K XE

    engine - industrial
    3412, 3408, 3406B, G3408, C18, 3406C, SG137-08 3408C, 3456, C-16, G3408C, C15, G3408B, 3408B, 3406E, CG137-08 C-15

    expanded mining products
    MD6290, 6018, 6015 FS 6015

    articulated dump truck
    740, 735 OEM D350E II 735, 740B, 735C, 735B, 740 GC D400E II

    engine - truck
    3408B, C15, C18, 3406E, C-15, C-18, 3408, C16 C-16, 3406C

    off-highway truck
    772G, 769C, 770G, 772, 771C, 768C, 770, 772G OEM 770G OEM

    challenger
    MT855, MTC855, MT845, MT835, MTC865, MTC835, MTC845, MT865

    cold planer
    PM-465, PR-450C, PM-201, PM622, PM820, PM822, PR-450, PM825, PM-565, PM620, PM-200

    generator
    SR4, XQP500

    track-type tractor
    D8N, D8T, D8R D9T, D8R II

    road reclaimer
    RM-350B, RM-500, RM500B

    wheel dozer
    824K, 834H, 834K, 834G, 824C, 834U 824G II 834S 834B, 824G, 824H

    petroleum products
    C18, C15, CX38-P892 TH35-C15T CX38-P800 CX31-C18I CX31-P600 CX35-P800 CX35-C18I C-15, CX31-C15I TH48-E80 TH35-C15I TH35-E81

    earthmoving compactor
    825K, 825C, 836, 825G II 826G, 826K, 836G, 826G II 836K, 825G, 826C, 825H, 826H, 836H