124-1854: BOLT-12 POINT HD
+ / - Hover over image to Zoom
Other Views

    124-1854: BOLT-12 POINT HD

    Part Number: 124-1854
    Brand: Cat
    Retrieving Price.....
    Save to List

    12 point head bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    These bolts are commonly used in engines and powertrain. 12 Pt head bolts offer high fatigue performance and will fit in designs that do not have enough clearance for a hex head bolt to fit.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Bare Steel
    • Grade: 8
    • Hole Thread Pitch: 16
    • Material Description: SAE4129 Grade 8
    earthmoving compactor
    836G 826G 825K 836K 836H 826K 825H 825G II 826H 825C 826C 826G II

    engineer support tractor
    C18

    generator
    SR5 XQP500 WEG SR4

    wheel-type loader
    990K 992K 980G II 988G 988K 986K 980H 988K XE 993K 988H 980G 986H 990H

    challenger
    MTC865 MT845 MT855 MTC835 MT835 MTC855 MT865 MTC845

    engine - truck
    C15 3406E C18 C-15 C-18 C16 C-16

    petroleum products
    C27 CX35-P800 TH48-E70 C32 TH35-C15I C-15 C18 TH48 CX31-C15I CX38-P892 C15 TH35-E81 CX31-P600 CX38-P800 CX35-C18I TH48-E80 TH35-C15T CX31-C18I

    engine - generator set
    3456 C15 C32 C18 C27 C9 C18 GEN SE 3406E C13GENSET PM3456 C15 I6 C18 I6

    off-highway truck
    777E 777B 777D 772G 777G 777F 775G LRC 773G 770G OEM 775G 772G OEM 770G 773F 775G OEM 777C 773G OEM 773G LRC 775F 770 773GC 772

    engine - industrial
    C32 C15 C18 C-16 3406E C27 3456 C-15

    articulated dump truck
    740B D400E II 740 GC 740C 740 D350E II 745 735 735C 745C 735B 735 OEM

    road reclaimer
    RM500B RM-500

    cold planer
    PM-200 PM622 PM820 PM822 PM620 PM825 PM-201

    motor grader
    24 24M

    material handler
    MH3295

    wheel dozer
    834G 824K 824C 844K 844H 854K 834K 824G II 824G 824H 834H

    underground articulated truck
    AD45B AD60 AD55 AD55B AD30

    pipelayer
    PL87 587T PL83 583T

    drill
    MD6200 MD6310 MD6250

    excavator
    385C 374F 385C L 365C L 385B 390D L 374F L 385C FS 374D L 390F L 385C L MH 390F 365C 5090B 365C L MH 390D

    marine products
    C18 C32 3406E C15

    wheel tractor-scraper
    631K 623G 657B 637E 623B 631E 657G 637K 621G 627E 637D 623F 631G 657E 637G 621B 633D 627F 657 633E II 623E 631D 627G 651B 621F 621E

    track-type tractor
    D9T D11T D8N D8T D8R II D11R D8R D10T2 D10T D10N D10R

    expanded mining products
    6015B 6015 FS 6020B 6040 FS 6040 MD6290 6015 6018 6030

    load, haul, dump
    R2900G R3000H R2900