20R-1524: PUMP GP F
+ / - Hover over image to Zoom
Other Views

    20R-1524: PUMP GP F

    Part Number: 20R-1524
    Brand: Cat
    Retrieving Price.....
    Save to List

    Remanufactured Fuel Transfer Pump


    Fuel Transfer Pumps draw fuel from the fuel tank and push it under pressure to the injectors on the engine. Cat® Reman Fuel Transfer Pumps are developed specifically for Cat engines, to maintain a constant flow of fuel at the optimum pressure needed at any moment. All springs, gasket seals and wear parts are replaced with new. Each unit undergoes extensive testing to ensure reliability and includes all critical engineering updates for optimum performance. Regardless of the equipment it’s powering or the conditions it has to endure, you’ll get outstanding wear life and overall performance that no will-fit product can beat. And because you’re leveraging the ‘second life’ built into every Cat part, they cost a fraction of new.

    • All new gasket seals, springs and wear parts.
    • Cat Reman parts are tested to current Caterpillar specifications.
    • All Cat Reman diesel engine parts come with a same-as-new warranty and off-the-shelf availability.
    • You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
    • Same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Fuel Transfer Pump
    • Height (in): 4.87
    • Height (mm): 123.7
    • Length (in): 4.87
    • Length (mm): 123.7
    • Width (mm): 123.7
    motor grader
    16M 18M3 16M3 14M-3

    wheel-type loader
    972H 966H 982M 980F 980C 980L 980M

    challenger
    MT865 MT845 MTC845 MT855 MT835 MTC835 MTC865 MTC855

    engine - truck
    C-15 C15 3406E C-16 C16 C-18 C13

    engine - generator set
    C-12 C13 C13GENSET

    petroleum products
    C15 C-15 TH48-E80

    pipelayer
    572R II

    excavator
    349

    engine - industrial
    C18 3406E

    wheel tractor-scraper
    633D 637E 621K 621H 623H 631E 637D 637G 631G 631D 623K LRC 627K LRC 627H 621K OEM

    articulated dump truck
    730 730C2 730C2 EJ 735 730C

    track-type tractor
    D7R II D8N

    load, haul, dump
    R2900G R2900 R3000H