20R-2645: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    20R-2645: HEAD GP CYL

    Part Number: 20R-2645
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 15
    • Height (mm): 381
    • Length (in): 50
    • Length (mm): 1270
    • Width (mm): 393.7
    wheel tractor-scraper
    627G, 621G, 623G

    underground articulated truck
    AD55, AD30

    engine - generator set
    3612, 3616, 3608, 3606, 3456, 3406E

    wheel-type loader
    980G II 988G, 980G

    engine - industrial
    3406E, 3456, C-15, C-16

    articulated dump truck
    D400E II 735, 740, D350E II

    engine - truck
    3406E, C-15, C-18, C16 C18, C-16

    challenger
    MT835, MT845, MTC855, MT865, MT855, MTC865, MTC835, MTC845

    track-type tractor
    D8R D8R II

    generator
    SR4

    wheel dozer
    834G, 824G II 824G

    excavator
    385B

    earthmoving compactor
    826G, 836G, 826G II 825G II