NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsBrooms202-7700: BA30 Manual
Home
AttachmentsBrooms
202-7700: BA30 Manual
202-7700: BA30 Manual

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Product Images
202-7700: BA30 Manual
202-7700: BA30 Manual

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width: 126 in
Overall Width: 3200 mm
Sweeping Width: 118.1 in
Sweeping Width: 3000 mm
Brush Diameter: 36 in
Brush Diameter: 915 mm
Required Hydraulics: Standard Flow
Height: 61.6 in
Height: 1565 mm
Length: 1705 mm
Length: 67.1 in
Weight: 1311.7 lb
Weight: 595 kg
Optimal Hydraulic Flow: 42-300 L/min (11-79 gpm)
Optimal Hydraulic Pressure: 150-260 bar (2176-3771 psi)
Motor Displacement: 18.9 in³/rev
Motor Displacement: 310 cm³/rev
Brush Speed at Maximum Flow: 450 rpm
Sweeping Width - Angled (± 30 Degrees): 85.2 in
Sweeping Width - Angled (± 30 Degrees): 2165 mm
Overall Width - Angled (± 30 Degrees): 95.8 in
Overall Width - Angled (± 30 Degrees): 2434 mm
Drive Method: Direct Drive
Interface Type: Tool Interface
Units of MeasureUSMetric
Overall Width: 126 in
Overall Width: 3200 mm
Sweeping Width: 118.1 in
View More
Compatible Models
Compatible Models
Broom-Angle
BA30
Wheel Loader
966H
View More
Broom-Angle
BA30
Warranty Information
Return Policy
Parts diagram for 202-7700
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 202-7700
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 202-7700

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications for part number 202-7700

Units of Measure

USMetric
Overall Width: 126 in
Overall Width: 3200 mm
Sweeping Width: 118.1 in
Sweeping Width: 3000 mm
Brush Diameter: 36 in
Brush Diameter: 915 mm
Required Hydraulics: Standard Flow
Height: 61.6 in
Height: 1565 mm
Length: 1705 mm
Length: 67.1 in
Weight: 1311.7 lb
Weight: 595 kg
Optimal Hydraulic Flow: 42-300 L/min (11-79 gpm)
Optimal Hydraulic Pressure: 150-260 bar (2176-3771 psi)
Motor Displacement: 18.9 in³/rev
Motor Displacement: 310 cm³/rev
Brush Speed at Maximum Flow: 450 rpm
Sweeping Width - Angled (± 30 Degrees): 85.2 in
Sweeping Width - Angled (± 30 Degrees): 2165 mm
Overall Width - Angled (± 30 Degrees): 95.8 in
Overall Width - Angled (± 30 Degrees): 2434 mm
Drive Method: Direct Drive
Interface Type: Tool Interface
View More
Compatible Models for part number 202-7700

BROOM-ANGLE

BA30

WHEEL LOADER

966H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert