Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 610
Number of Track Sections: 43
Track Pitch (mm): 240
Bolt Size (in): 1
Track Pitch (in): 9.45
ARM: No
Offset: Not Applicable
Shoe Width (in): 24
Track Bolt Thread: 1
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 1
Shoe Type: ES
Seal And Lube Type: SALT
Bolt Size (mm): 1
Master Link Type: 5 Tooth Master
Units of MeasureUSMetric
Shoe Width (mm): 610
Number of Track Sections: 43
Track Pitch (mm): 240
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9D9RD9 GC
View More
Track-Type Tractor
D9TD9D9RD9 GC
Warranty Information
Return Policy
Parts diagram for 379-4044
View Detailed Parts Diagrams
Add Your Equipment
Related parts
379-4058: MTO TRACK GP
Contact Dealer
458-7790: Track Group - 610 mm Shoe Width, 43 Sections
Contact Dealer
379-4054: MTO TRACK GP
Contact Dealer
379-4042: MTO TRACK GP
Contact Dealer
379-4048: Sealed And Lubricated Track Link
Contact Dealer
379-4060: MTO TRACK GP
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 379-4044
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 379-4044
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.