NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsBrooms487-8493: BA25 Hydraulic
Home
AttachmentsBrooms
487-8493: BA25 Hydraulic
487-8493: BA25 Hydraulic

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Product Images
487-8493: BA25 Hydraulic
487-8493: BA25 Hydraulic

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width: 106.3 in
Overall Width: 2700 mm
Sweeping Width: 98.4 in
Sweeping Width: 2500 mm
Brush Diameter: 27.6 in
Brush Diameter: 700 mm
Required Hydraulics: Standard Flow
Height: 51.2 in
Height: 1300 mm
Length: 1550 mm
Length: 61 in
Weight: 1027.4 lb
Weight: 466 kg
Optimal Hydraulic Flow: 40-150 L/min 11-40 gpm)
Optimal Hydraulic Pressure: 150-205 bar (2176-2973 psi)
Motor Displacement: 11.9 in³/rev
Motor Displacement: 195 cm³/rev
Brush Speed at Maximum Flow: 380 rpm
Sweeping Width - Angled (± 30 Degrees): 85.2 in
Sweeping Width - Angled (± 30 Degrees): 2165 mm
Overall Width - Angled (± 30 Degrees): 95.8 in
Overall Width - Angled (± 30 Degrees): 2434 mm
Drive Method: Direct Drive
Interface Type: Tool Interface
Units of MeasureUSMetric
Overall Width: 106.3 in
Overall Width: 2700 mm
Sweeping Width: 98.4 in
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 487-8493
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 487-8493
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 487-8493

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications for part number 487-8493

Units of Measure

USMetric
Overall Width: 106.3 in
Overall Width: 2700 mm
Sweeping Width: 98.4 in
Sweeping Width: 2500 mm
Brush Diameter: 27.6 in
Brush Diameter: 700 mm
Required Hydraulics: Standard Flow
Height: 51.2 in
Height: 1300 mm
Length: 1550 mm
Length: 61 in
Weight: 1027.4 lb
Weight: 466 kg
Optimal Hydraulic Flow: 40-150 L/min 11-40 gpm)
Optimal Hydraulic Pressure: 150-205 bar (2176-2973 psi)
Motor Displacement: 11.9 in³/rev
Motor Displacement: 195 cm³/rev
Brush Speed at Maximum Flow: 380 rpm
Sweeping Width - Angled (± 30 Degrees): 85.2 in
Sweeping Width - Angled (± 30 Degrees): 2165 mm
Overall Width - Angled (± 30 Degrees): 95.8 in
Overall Width - Angled (± 30 Degrees): 2434 mm
Drive Method: Direct Drive
Interface Type: Tool Interface
View More
Compatible Models for part number 487-8493

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert