NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsBrooms493-2258: BU115
Home
AttachmentsBrooms
493-2258: BU115
493-2258: BU115

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Brand: Cat

Product Images
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115
493-2258: BU115

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Utility Brooms sweep and collect debris on smooth surfaces in forward or reverse travel. The Utility Broom is recommended for spoil removal during cold planing applications. The Utility Broom can be adjusted for greater bristle down-force in tough applications such as sweeping course material out of a cold planer cut.

Cat® Utility Brooms sweep and collect debris on smooth surfaces in forward or reverse travel. The Utility Broom is recommended for spoil removal during cold planing applications. The Utility Broom can be adjusted for greater bristle down-force in tough applications such as sweeping course material out of a cold planer cut.

Specifications
Specifications
Units of MeasureUSMetric
Overall Width: 1810 mm
Overall Width: 71.3 in
Sweeping Width: 59.4 in
Sweeping Width: 1510 mm
Brush Diameter: 660 mm
Brush Diameter: 26 in
Required Hydraulics: Standard Flow
Height: 31.2 in
Height: 793 mm
Length: 1490 mm
Length: 58.7 in
Weight: 948 lb
Weight: 430 kg
Optimal Hydraulic Flow: 30-83 L/min (8-22 gpm)
Optimal Hydraulic Pressure: 145-227 bar (2100-3300 psi)
Motor Displacement: 24 in³
Motor Displacement: 393 cm³
Brush Speed at Maximum Flow: 190 rpm
Drive Method: Direct Drive
Units of MeasureUSMetric
Overall Width: 1810 mm
Overall Width: 71.3 in
Sweeping Width: 59.4 in
View More
Compatible Models
Compatible Models
Broom-Angle
BU115
Broom-Utility
BU115
View More
Broom-Angle
BU115
Warranty Information
Return Policy
Parts diagram for 493-2258
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 493-2258
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 493-2258

Cat® Utility Brooms sweep and collect debris on smooth surfaces in forward or reverse travel. The Utility Broom is recommended for spoil removal during cold planing applications. The Utility Broom can be adjusted for greater bristle down-force in tough applications such as sweeping course material out of a cold planer cut.

View More
Specifications for part number 493-2258

Units of Measure

USMetric
Overall Width: 1810 mm
Overall Width: 71.3 in
Sweeping Width: 59.4 in
Sweeping Width: 1510 mm
Brush Diameter: 660 mm
Brush Diameter: 26 in
Required Hydraulics: Standard Flow
Height: 31.2 in
Height: 793 mm
Length: 1490 mm
Length: 58.7 in
Weight: 948 lb
Weight: 430 kg
Optimal Hydraulic Flow: 30-83 L/min (8-22 gpm)
Optimal Hydraulic Pressure: 145-227 bar (2100-3300 psi)
Motor Displacement: 24 in³
Motor Displacement: 393 cm³
Brush Speed at Maximum Flow: 190 rpm
Drive Method: Direct Drive
View More
Compatible Models for part number 493-2258

BROOM-ANGLE

BU115

BROOM-UTILITY

BU115

View More
Related parts
489-2200
489-2200: MB250
Contact Dealer
479-8086
479-8086: 3.05 m (10 ft)
Contact Dealer
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Contact Dealer
448-5690
448-5690: BP118C
Contact Dealer
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Contact Dealer
219-7706
219-7706: A41, Skid Steer Coupler
Contact Dealer
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Contact Dealer
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert