267-6536: Towels
+ / - Hover over image to Zoom
Other Views

    267-6536: Towels

    Part Number: 267-6536
    Brand: Cat
    Retrieving Price.....

    Cat® Wypall Pop-up Towels

    Description:
    Cat Wypall towels are designed to clean grime, oil, and solvents and have a soft texture prevent damage surface.

    Attributes:
    • Blue Wypall pop-up towels
    • Packaged in sturdy corrugated pop-up dispenser cartons
    • Highly absorbent

    Application:
    Cat Wypall towels are used to clean grime, oil, solvents or applying thinners and solvents.

    UNITS:
    • US
    • Metric
    • Color: blue
    • Material Description: Hydroknit Cloth
    • Overall Length (mm): 426.7
    • Overall Width (mm): 231.1
    • Standard Color: Blue
    • Wiper Size (cm): 23.1 x 42.7
    We currently do not have any equipment model information for this part.