Heating and Air Conditioning

1
View local pricing and inventory as well as place orders online.
CAT® HEATER HOSE & AC HOSE REPLACEMENT PARTS & ASSEMBLIES
In this section, you will find the following items:

Air Conditioning Hose Assembly
  • Channels refrigerant throughout an air conditioning system.
  • Features a thermoplastic hose inner tube, textile braid and elastomeric cover that produce long life and excellent dependability.
  • Is recommended for construction, truck and agricultural air conditioning systems.

Heater Hose
  • Features a synthetic rubber inner tube and outer cover that is oil, ozone and heat resistant.
  • Is reinforced with multiple plies of woven or cord fabric or plies of braided, knit, or yarn that provide strength and reliability.

High Temperature Heater Hose
(for long life and excellent dependability in high-temperature applications)
  • Features a synthetic rubber inner tube and outer cover that is oil, ozone and heat resistant.
  • Is reinforced with multiple plies of woven or cord fabric or plies of braided, knit, or yarn that provide strength and reliability.

Also features a special silicone compound that is highly resistant to the deteriorating effects of heat, ozone, coolants and coolant additives.