100-6178: Gasket
+ / - Hover over image to Zoom
Other Views

    100-6178: Gasket

    Part Number: 100-6178
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.02
    • Length (in): 7.6
    • Material: Gasket Material, Gasket Material
    • Overall Length (mm): 169
    • Overall Width (mm): 140
    wheel tractor-scraper
    623E, 631E, 637E, 637G, 631G, 627E, 621E, 633E II 623F

    road reclaimer
    SS-250, RR-250

    motor grader
    16G

    wheel-type loader
    980F, 980C, 980G

    wheel dozer
    824C, 824S

    engine - industrial
    3406B, 3176B, C18

    engine - truck
    3406B, 3176B, C-15, 3406C, 3406E, 3306B, C16 3306, 3176, C-16

    off-highway truck
    771D, 769D, 776C, 777C, 768C, 773B, 769C, 772B, 775B

    earthmoving compactor
    825 825C