109-0076: O-ring
+ / - Hover over image to Zoom
Other Views

    109-0076: O-ring

    Part Number: 109-0076
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Automotive air conditioner seals; High temperature flex boot seals; High temperature power steering seals; Higher temperature hydraulic seals; Middle cylinder liner seals
    • Coating: PTFE - Polytetrafluoroethylene
    • Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.33
    • Dash Size (in): 329
    • Inside Diameter (in): 1.98
    • Inside Diameter (mm): 50
    • Material: HNBR (78), HNBR - Hydrogenated Nitrile
    • Material Description: HNBR provides excellent abrasion and cut resistance. It works well with Air, Engine Oil, Diesel Fuel, Hydraulic Oil and Automatic Transmission Fluid applications. Some formulas may be used with Coolant/Urea. Do not use with Biodiesel.
    • Not Compatible With: Aromatic and oxygenated gasolines; Automotive and aircraft brake fluids; Chlorinated hydrocarbons; Ethers; Ketones; Phosphate ester fluids
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 50.17
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40° - 121°
    • Temperature (°F): -40° - 275°
    pipelayer
    583R, 587R, 589, 578

    wheel tractor-scraper
    657G, 637G, 637D, 657B, 657E, 627F, 627E, 623E, 623G, 613C II 639D, 631E, 621F, 637K, 637E, 631G, 623F, 627B, 631K, 621B, 621E, 633E II 621G, 627H, 627G, 651E, 657, 623B, 631D, 633D, 621H, 613C

    engine - generator set
    CG137-08 CG137-12, C32, 3408B, 3412, G3412C, 3412C, 3406B, C27, 3406C, G3412, 3304B, 3408C, 3408, 3516, PM3412 3406, 3304, G3406, 3306, 3306B, XQG400

    underground articulated truck
    AD45B, AD55B, AD45, AD60, AE40 II AD55, AD40 AE40

    motor grader
    24, 24M, 16G, 16H NA 14G, 24H, 12G

    wheel-type loader
    990K, 992K, 988K, 924G, 980C, 990H, 992C, 980F II 980G, 990 II 980H, 988G, 980F, 993K, 988F II 980G II 988H, 988F, 988K XE 988B, 988 XE 990, 992D

    engine - industrial
    3412, 3406B, 3408, 3406C, C15, G3408, C32, 3408B, SPT342 SCT673 CG137-12, G3406, G3408C, SG137-08 3408C, G3412, 3412C, C27, 3408E, SPS342 3412E, C18, G3408B, 3406, HT400 3406E, CG137-08

    articulated dump truck
    740, 735B, 735, D400E II 735 OEM D400E, D40D, D350E II D400D, D350E

    expanded mining products
    6015B, 6040 FS 6030, 6040, 6020B

    engine - truck
    3406B, C-15, C-18, C15, 3406E, 3406C, 3408, 3408B, C-10, C-16

    off-highway truck
    770, 777D, 777G, 769D, 775G OEM 773F, 773D, 775G LRC 775D, 773B, 771D, 770G, 777E, 773E, 773G OEM 769C, 775B, 771C, 773G LRC 777C, 772B, 777B, 776C, 775F, 775E, 768C, 777F, 775G, 773G, 69D

    material handler
    MH3295

    cold planer
    PM-565, PM-201, PR-1000, PR-450, PM-200, PM-565B, PR-1000C PR-750B, PM-465, PR-450C

    generator
    SR4, SR5, SR500

    track-type tractor
    8S 8SU D10N, D8N, 57H D10T2, D8R D8L, D9N, D11T, D11R, 8U 10U 8 D9R, D10T, D9L, D10R, 8A 58 58L 9U 9SU 9 D5M 59N 10 D8R II 59 D9T, 59L 10SU

    road reclaimer
    RM-350, RM-500, SS-250, RR-250, RM-250C, SS-250B, RR-250B, SM-350, RM-350B

    wheel dozer
    844, 824C, 844K, 834U 824G, 854K, 834S 824G II 844H, 834G, 834K, 834H, 814B, 824H, 834B, 824S

    petroleum products
    TH35-C15I C18, C32, C9, TH48-E70 C15, C27, CX35-P800 TH35-E81 3412E, CX31-C15I CX31-P600

    track-type loader
    973C

    drill
    MD6310, MD6250

    excavator
    365C L 385B, 390F L 374F L 390F 365C 375-A 385C L 390D, 5110B 5090B, 375-A L 5080, 385C, 374D L 390D L

    wheel dozers
    844, 824C, 844K, 834U 824G, 854K, 834S 824G II 844H, 834G, 834K, 834H, 814B, 824H, 834B, 824S

    earthmoving compactor
    836G, 826C, 825 836, 836K, 826G II 836H, 825C, 825G, 826H, 826G, 825H