109-0077: O-ring
+ / - Hover over image to Zoom
Other Views

    109-0077: O-ring

    Part Number: 109-0077
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Automotive air conditioner seals; High temperature flex boot seals; High temperature power steering seals; Higher temperature hydraulic seals; Middle cylinder liner seals
    • Coating: PTFE - Polytetrafluoroethylene
    • Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.3
    • Dash Size (in): 345
    • Inside Diameter (in): 3.98
    • Inside Diameter (mm): 101
    • Material: HNBR - Hydrogenated Nitrile, HNBR (78)
    • Material Description: HNBR provides excellent abrasion and cut resistance. It works well with Air, Engine Oil, Diesel Fuel, Hydraulic Oil and Automatic Transmission Fluid applications. Some formulas may be used with Coolant/Urea. Do not use with Biodiesel.
    • Not Compatible With: Aromatic and oxygenated gasolines; Automotive and aircraft brake fluids; Chlorinated hydrocarbons; Ethers; Ketones; Phosphate ester fluids
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 100.97
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40° - 121°
    • Temperature (°F): -40° - 275°
    pipelayer
    PL83, 583T, 589, PL87, PL72, 587R, 587T, 578, 583R

    wheel tractor-scraper
    621B, 621E, 621H, 621G, 623F, 651B, 637D, 657G, 631E, 627G, 623G, 627B, 623B, 631G, 627E, 657E, 621, 631K, 639D, 637E, 627F, 651E, 621F, 623E, 633D, 637G, 631D, 657B, 637K, 633E II 657, 627H

    engine - generator set
    C18, 3456, G3412, 3412, G3406, 3406B, 3412C, C32, C15, 3406E, G3516H, C175-16, 3516, 3406C, 3408C, PM3412 C27, C9, 3304, CG137-12, 3408B, CG137-08 3408, XQG400, G3520H, 3304B, C15 I6 C18 I6 G3412C, 3406, C13GENSET 3306, PM3456 C175-20

    underground articulated truck
    AE40 II AE40 AD30, AD55B, AD60, AD55, AD45B, AD40 AD45

    motor grader
    16G, 24, 24M, 16H NA 24H

    wheel-type loader
    986K, 980G, 980F, 980C, 980F II 990 II 986H, 993K, 992K, 924G, 980G II 988F II 988G, 988B, 980H, 988H, 990K, 990, 988 XE 988F, 990H, 992C, 988K, 992D, 988K XE

    engine - industrial
    3412, 3408, 3406B, 3306, C-12, 3406C, C18, 3412C, G3406, G3412, 3456, C175-20, C175-16, C15, SPS342 G3408C, 3408B, CG137-12, 3408C, C27, C-15, C32, G3408B, SG137-08 C-16, HT400 SPT342 3406E, 3408E, 3406, G3408, 3412E, SCT673 CG137-08

    expanded mining products
    6040, 6015B, 6018, 6015 FS MD6290, 6020B, 6030, 6040 FS 6015

    articulated dump truck
    D400E II 740, D40D, 740 GC 740B, 740C 735, D400E, 735C, 735B, 745C, 735 OEM D350E, D350E II 745 D400D

    engine - truck
    3406C, 3406B, C-12, C15, C-15, 3406E, C-18, 3408, C-10, 3126, 3408B, C16 C18, C-16

    off-highway truck
    775G OEM 775B, 772G OEM 769D, 777G, 770G, 793F AC 771D, 795F AC 773B, 771C, 775D, 777D, 769C, 797F, 772G, 777C, 775G, 773G OEM 793F, 775G LRC 775F, 777E, 772B, 773D, 795F XQ 773E, 777B, 773F, 770G OEM 772, 793F CMD 768C, 793F XQ 775E, 69D, 773G, 797, 777F, 773G LRC 770, 794 AC 797B, 793F OEM

    challenger
    MTC865, MT855, MT835, MT865, MTC855, MT845, MTC835, MTC845

    material handler
    MH3295

    cold planer
    PM622, PM620, PR-1000C PM820, PM-565B, PR-1000, PM-200, PM825, PR-750B, PM-465, PM822, PR-450, PR-450C, PM-201, PM-565

    generator
    SR4, SR5, XQP500, SR500

    track-type tractor
    D8R II 8A D8L, D9R, 8U D9L, 57H D8R D8T, D10R, 8 D10T, 58L D11T, D9T, D10T2, 9SU D11R, 8S 8SU D9N, 10 D10N, D8N, 58 9U 9 59L 59 59N 10SU 10U

    road reclaimer
    RM-350B, RR-250, SS-250, RM500B, SS-250B, SM-350, RM-350, RR-250B, RM-250C, RM-500

    wheel dozer
    844K, 824C, 834B, 824S 844H, 854K, 834K, 824H, 844, 834S 834G, 824K, 834H, 814B, 824G, 824G II 834U

    petroleum products
    C175-16, C-15, C32, CX31-C15I CX31-C18I TH48-E70 CX35-C18I C18, C15, TH35-C15I CX38-P892 CX35-P800 TH48-E80 C27, CX38-P800 CX31-P600 TH35-E81 3412E

    wheel loaders
    986K, 980G, 980F, 980C, 980F II 990 II 986H, 993K, 992K, 924G, 980G II 988F II 988G, 988B, 980H, 988H, 990K, 990, 988 XE 988F, 990H, 992C, 988K, 992D, 988K XE

    drill
    MD6250, MD6310

    excavator
    374F L 390D, 390F L 245D, 390F 385C, 385B, 375-A 5110B 390D L 385C L 5080, 374D L 365C 5090B, 365C L 245B

    earthmoving compactor
    825G II 836, 836G, 826K, 825C, 825K, 836K, 826G II 826G, 826H, 826C, 836H, 825G, 825H, 825