147-4812: Evaporator Core Assembly
+ / - Hover over image to Zoom
Other Views

    147-4812: Evaporator Core Assembly

    Part Number: 147-4812
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Evaporator Core Assembly (Air Conditioner)

    Description:
    The HVAC system provides heating, cooling and filtering of fresh and/or recirculating air in the operator compartment of a Cat machine. The goal is to provide thermal comfort for the operator. Cat evaporator assemblies provide large surface areas for heat exchange to evaporate the fluid inside. Evaporator should be replaced when there is a major compressor failure. Flushing will not completely remove debris from the plates.

    Attributes:
    • Evaporator core assembly
    • Manufactured with heavy gauge mounting brackets to reduce movement and vibration

    Application:
    Evaporator acts as heat exchanger in the HVAC system to cool the air from the operator cabin that is circulated using a blower for Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Overall Height (in): 4.5
    • Overall Height (mm): 115
    • Overall Length (in): 10.9
    • Overall Length (mm): 278
    • Overall Width (in): 10.8
    • Overall Width (mm): 275
    excavator
    322C 320C 330C 320B LU 320B L 322B L 315C 320C FM 312C L 345B 330C L 320B 312C 315B L 312B L 318B 318C 385B 325C 325C L 320B LL 311B 312B 318B N 320B U 320B FM LL 330C LN 325B L 345B II 330B L 315B FM L 345B L 315B 330B 320B N 365B 322B 365B L 325B 319C 320C L