161-1703: Pressure Sensor
+ / - Hover over image to Zoom
Other Views

    161-1703: Pressure Sensor

    Part Number: 161-1703
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Low Pressure Sensor

    Description:
    Cat low pressure sensors use capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.

    Attributes:
    • Small form factor
    • Easy installation
    • Available with integral connector or various harness lengths

    Applications:
    • Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc.
    • Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Pin Count: 3-pin
    • Sensor Type: Pressure
    wheel-type loader
    966G II 972G II 966F 962H 966D 994F 950H 966E 966F II

    challenger
    MTC735 MTC865 MTC765 MT735 MT835 MT865 MTC835 MTC845 MT845 MT855 MT745 MT765 MT755 MTC745 MTC855 MTC755

    engine - generator set
    3512B 3516C 3516B 3508B C9 3456 PM3516 3508 3512C PP3516

    wheel-type skidder
    525C 545C 535C

    off-highway truck
    793D

    engine - machine
    C-12 C-9

    track-type loader
    973D 973C

    engine - industrial
    C-12 C-9 CPT372 C7 3612 SUF557 SBF214 C-10 C9

    articulated dump truck
    730 725

    motor grader
    12K 140H 160K 12H 140K 140M 163H 120K 160H 160M 140G 140K 2 14H 16H 143H

    wheeled excavator
    M330D

    excavator
    336D L 330C 325D L 330D FM 329D 330D L 329D L 328D LCR M325D L MH 330D MH 325D FM LL 330C L 336D LN 324D 330C FM 324D L 324D FM 329D LN 330D M325D MH 325D MH 325D 324D FM LL 324D LN 336D 330D LN 325D FM 330C LN 330C MH

    wheel tractor-scraper
    637D 627G 637G 637E

    earthmoving compactor
    815F 816F II 815F II 816F 815B

    generator
    SR4

    engine - truck
    C9 C-12 3126E C-15 C-9 C7 3126B C-18 C-10 C15 C-16 C18 C16

    petroleum products
    C9 TH31-C9P C7 3516C CX31-P600 TH31-C9I 3512C CX31-C9I TH31-E61

    cold planer
    PM-102

    forest products
    552 573 TK741 551 521 TK752 511 TK711 TK732 532 TK1051 2390 2491 541 584HD 2391 2290 584 522 TK721 2590 TK722 TK751

    wheel dozer
    814F II 814F

    asphalt paver
    BG-2455D AP-1000D AP-1055D BG-260D AP-755

    pipelayer
    572R II

    integrated toolcarrier
    IT62H

    marine products
    3512B 3516B C9 C18 3508B 3516C

    track-type tractor
    D6R III D6R II D7R II D6T D7R XR D6R XL D7R D6R D7R LGP D6R LGP D6R STD

    expanded mining products
    MD5075