163-1201: Horn Assembly
+ / - Hover over image to Zoom
Other Views

    163-1201: Horn Assembly

    Part Number: 163-1201
    Brand: Cat
    Retrieving Price.....

    Cat® Horn Assembly (Low Tone)

    Description:
    Cat horn assemblies are audible warning devices used to warn of the presence or approach of Cat machines.

    Attributes:
    • Decibel output: 108 - 116
    • Voltage rating: 24 VDC
    • Heavy duty

    Application:
    Cat horn assemblies are used on Cat machines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.22
    • Height (mm): 56.4
    • Length (in): 5.11
    • Length (mm): 129.8
    • Width (in): 3.83
    • Width (mm): 97.3
    cold planers
    PM-201, PM820LRC

    asphalt pavers
    SE60 VT XW AP-1055F AS3251C, AP-655D, AP-650B, AP500F, AP-1055D, BG1000E, AP-600D, BG655D, 8 FT AP-1055E BG-260D, BG-210B, 8-16B, BG-2255C, AP-1000E AS4251C, BG1055E, AS4252C AP555F, 10-20B, BG-230D, AP600F, AP655F, BG-230, AP-1000D, AP-800D, SE50 VT BG600D, 10B BG-2455D, AP-800C, BG-2455C, AS2251, AP-1050B, BG-260C, SE60VT XW AS3301C, BG-240C, SE60 V XW BG-245C, AS2302, AS2301, AP-1055B, AP-1000B, SE60 V AP-1000F BG-225B, AP-500E, AP-900B, AS2252C, BG555E, AP-655C, AS2302C, AP655F L 10 FT BG-225C, AP-555E 10-20WB BG500E, SE50 V AP1000F, AP500FLRC

    wheel tractor-scraper
    627G, 621H, 657G, 621G, 627H, 637G, 623G, 631G, 639D, 623H, 637D, 631D, 633D, 637DPP, 621HOEM

    pipelayer
    PL83, 583R

    underground articulated truck
    AD60, AD55, AD22, AD55B

    forest products
    2570D, 2384C, 559D, 558 579D, TK370, TK380, 2570C, 573C, 553C, 548 HA771, 579C, 559C, 586C, 2670C, TK371, 2484C, TK381, 2384D, 2470C, 573D, HA870, 539, 533, 2864C, 563C, 2484D, HA871, 563D, HA770, 322C

    wheel-type skidder
    535B, 555D, 535D, 545D, 515, 545, 535C, 525B, 525D, 545C, 525C, 525

    track type tractors
    D10T2, D6N, D6K2 LGP D6N XL D6T XL D8R D6K2 XL D9R, D8T, D7R II D7R, D6N LGP D6T LGP D9T, D7E, D6R XL D6T XW D11T, D10T, D5R XL D6K XL D6R, D5R LGP D7E LGP D6R STD D11R, D10R, D7R LGP D6R LGP D7R XR D6N OEM D9RLRC, D10T2LRC, D8RLRC, D7ELGP, D6NLGP, D6TXW, D6NXL, D6T3XL, D6, D6VP D6TXEXW, D6TXEXLVP, D6R2LGP

    track excavators
    325BL, 330L

    articulated trucks
    735, 730, 740, 730C2

    off-highway truck
    770G, 772G, 772, 775G OEM 777F, 770G OEM 773F, 773G, 777E, 777D, 777G, 773G OEM 773E, 775G, 775G LRC 773G LRC 777B, 775F, 772G OEM

    underground articulated trucks
    AD45B, AD22

    vibratory single drum smooth
    CS-583E, CS-563CAW, CS66B, CS56B

    underground mining loaders
    R3000H, R1700G, R2900

    vibratory single drum pad
    CP-573E, CP56BLRC, CP56B

    cold planer
    PM-565B, PM312, PM825, PM622, PM620, PM313, PM822, PM820, PM310

    track-type tractor
    D10T2, D6N, D6K2 LGP D6N XL D6T XL D8R D6K2 XL D9R, D8T, D7R II D7R, D6N LGP D6T LGP D9T, D7E, D6R XL D6T XW D11T, D10T, D5R XL D6K XL D6R, D5R LGP D7E LGP D6R STD D11R, D10R, D7R LGP D6R LGP D7R XR D6N OEM D9RLRC, D10T2LRC, D8RLRC, D7ELGP, D6NLGP, D6TXW, D6NXL, D6T3XL, D6, D6VP D6TXEXW, D6TXEXLVP, D6R2LGP

    vibratory double drum asphalt
    CCS9

    wheel feller bunchers
    563C, 2670D, 543

    engine - machine
    C4.4

    track-type loader
    963C, 953C, 963D, 953D, 973C

    track-type skidder
    527 517

    brush cutters,industrial,other
    586C, 586CLRC

    stabilizers/reclaimers
    RM-350B

    paving compactor
    CP-64 CP74B, CS-76B CP-74B CP-56B CS-683E, CS-78B CP-68B CB-534C, CS-433E, CP-533E, CS-74 CW34, PS-150C, CS-423E, CS56B, CS-54B CS78B, CS-583C, CP76B, CB-434C, PF-300C, CS-663E, CS-74B CS-563E, CW-34 CS-56 CS-68B CP-563E, CB-535B, CP-54 CP-54B CP-433E, CS-54 CS-533E, CS-64 CP56B, CB-534B, CS74B, CS-573E, CS-64B CP-56 CS64B, CS54B, CS-79B CS-66B CP-44 CS-56B CP-76 CP-663E, CS-323C, CS68B, CS-563C CP-573E, PF-300B, PS-300B, CP54B, CS79B, CP-533C, CS-533C, CS-531C, CP-323C, PS-360C, CB-634C, CP-563C, PS-360B, CP68B, CS-583E, PS-300C, CS-44 CS-76 CP-74

    wheel tractor scrapers
    627G, 621H, 657G, 621G, 627H, 637G, 623G, 631G, 639D, 623H, 637D, 631D, 633D, 637DPP, 621HOEM

    motor grader
    160K, 120K 2 140, 12K, 120K, 140K, 140K 2 120M3, 120M3AWD, 120LAWD, 120

    wheel-type loader
    966H, 972G II 930K, 988K XE 924G, 914G, 972H, 990K, 930H, 930M, 993K, 986H, 980H, 966M XE 938G II 924H, 972K, 938K, 992K, 928HZ, 966M, 980M, 980G, 972M XE 962G II 982M, 980K HLG 966G II 910G, 950G II 988H, 988G, 992G, 928G, 986K, 972M, 924HZ, 988K, 924K, 966K XE 962K, 938M, 980G II 914G2, 950K, 966K, 980L, 988 XE 928H, 930G, 990 II 924GZ, 926M

    track loaders
    963C, 953C, 963D, 953D, 973C

    compactors
    825K, 836H, 836G, 816K, 825H, 826K

    articulated dump truck
    740B, 735B, 725C, 740, 735C, 730, 725, 725C2, 735 OEM 730C, 740C 735, 730C2, 730C2 EJ 745C

    motor graders
    160K, 120K 2 140, 12K, 120K, 140K, 140K 2 120M3, 120M3AWD, 120LAWD, 120

    pipelayers
    587R

    asphalt paver
    SE60 VT XW AP-1055F AS3251C, AP-655D, AP-650B, AP500F, AP-1055D, BG1000E, AP-600D, BG655D, 8 FT AP-1055E BG-260D, BG-210B, 8-16B, BG-2255C, AP-1000E AS4251C, BG1055E, AS4252C AP555F, 10-20B, BG-230D, AP600F, AP655F, BG-230, AP-1000D, AP-800D, SE50 VT BG600D, 10B BG-2455D, AP-800C, BG-2455C, AS2251, AP-1050B, BG-260C, SE60VT XW AS3301C, BG-240C, SE60 V XW BG-245C, AS2302, AS2301, AP-1055B, AP-1000B, SE60 V AP-1000F BG-225B, AP-500E, AP-900B, AS2252C, BG555E, AP-655C, AS2302C, AP655F L 10 FT BG-225C, AP-555E 10-20WB BG500E, SE50 V AP1000F, AP500FLRC

    integrated toolcarrier
    IT14G, IT28G, IT38G II IT14G2, IT12B, 980K, 980M, 982M, 990H, 930K, 972M, 966M, 993K, 980H, 924GZ, 988K, 988G, 966H, 966L, 924G, 972L, 938K, 990KLRC, 992KLRC, 938GII

    forestry excavators
    322CFMHW, 325CFMHW

    skidders
    525D, 528B, 545D, 527CA

    wheeled excavator
    M322C, M325B M316C, M315C, M313C, W330B M318C, M318C MH

    engineer support tractor
    30/30 DEUCE

    road reclaimer
    RM-500, RM500B, RM-300

    wheel dozer
    814F, 854K, 834K, 844K, 834H, 814K, 824H, 844, 854G, 824G II 824K, 834G, 814F II 8A4K

    off highway trucks
    770, 777G, 773F, 777E2

    excavator
    330C FM 538 325B L 322C FM 330-A L 322B L 375-A 325C FM

    wheel loaders
    IT14G, IT28G, IT38G II IT14G2, IT12B, 980K, 980M, 982M, 990H, 930K, 972M, 966M, 993K, 980H, 924GZ, 988K, 988G, 966H, 966L, 924G, 972L, 938K, 990KLRC, 992KLRC, 938GII

    wheel dozers
    844, 834G, 844H, 854G, 824K, 834K, 824GII, 814K

    wheel excavators
    M325BMH

    earthmoving compactor
    815K, 816K, 816F II 826G II 815F II 836K, 826K, 825G II 816F, 825K, 815F, 836G, 826H