166-9146: Gasket
+ / - Hover over image to Zoom
Other Views

    166-9146: Gasket

    Part Number: 166-9146
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Overall Length (mm): 763
    • Overall Width (mm): 732
    wheel tractor-scraper
    623B, 621E, 623F, 623E, 627E, 621F, 627F

    pipelayer
    587R, 578, 583R

    engine - generator set
    3406C, 3406B, G3406, 3408, 3412, 3304, 3304B, 3412C, 3306, 3408B, 3408C

    motor grader
    16G, 16H NA

    wheel-type loader
    980G II 980F II 980G, 980F, 980C

    engine - industrial
    3406B, HT400 3406C, G3406

    articulated dump truck
    D350E, D400E

    engine - truck
    3406B, 3406C

    cold planer
    PM-465

    track-type tractor
    D8R II D8R D8N

    road reclaimer
    RM-350, RM-350B, SM-350, RM-250C, SS-250B, RR-250B, RR-250, SS-250

    wheel dozer
    824G, 824G II 814B

    excavator
    375-A L 375-A

    earthmoving compactor
    826G, 826C, 825G, 826G II