174-7875: Horn Assembly
+ / - Hover over image to Zoom
Other Views

    174-7875: Horn Assembly

    Part Number: 174-7875
    Brand: Cat
    Retrieving Price.....

    Cat® Horn Assembly (High Tone)

    Description:
    Cat horn assemblies are audible warning devices used to warn of the presence or approach of Cat machines.

    Attributes:
    • Decibel output: 108 - 116
    • Voltage rating: 24 VDC
    • Heavy duty

    Application:
    Cat horn assemblies are used on Cat machines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.22
    • Height (mm): 56.4
    • Length (in): 5.11
    • Length (mm): 129.8
    • Width (in): 3.83
    • Width (mm): 97.3
    pipelayer
    PL83, 583T, 572R II PL87, 583R, 587T, PL72, 587R, 572R

    wheel tractor-scraper
    613G, 621G, 623H, 637G, 657G, 639D, 637D, 637K, 623K LRC 623K, 631G, 621K, 627G, 623G, 627K, 631K, 631D, 633D, 631KLRC

    underground articulated truck
    AD60, AD45B, AD30, AD55B, AD55, AD22

    forest products
    584, 1290T, 1190T, 2491, 511, 541, TK752, 548 TK741, 532, 2590, 2391, TK711, 2390, 551, 584HD, 521, 522, 522B, 1090, 552, 1390, 2290, 1190, 521B, 322C, TK751, TK722, 558 552 2 TK732, TK721, 541 2

    track type tractors
    D6, D6TXEXLVP, D6TXEXW, D6VP

    off-highway truck
    777E, 772, 773F, 770G OEM 775G OEM 793F, 770G, 777G, 770, 775G LRC 773G OEM 777B, 777D, 793F XQ 772G, 793F CMD 777F, 773G LRC 773E, 775F, 775G, 772G OEM 793F OEM 785C, 773G, 793FXQ

    articulated trucks
    730, 730C, 740B, 730C2 EJ 725C2, 740, 745C, 725, 735B, 735, 730C2, 735 OEM 740C 735C, 725C

    underground articulated trucks
    AD22

    underground mining loaders
    R2900, R1700K

    cold planer
    PM822, PM620, PM825, PM820, PM622

    track-type tractor
    D6R II D6R, D6T XW D7R, D6R III D7R LGP D6T LGP D7R II D7G2 D6T XW PAT D6T, D7E, D9T, D8T, D11T, D8R D7R XR D6T LGPPAT D6T XL D8R II D11R, D7G, D6T XL PAT D9R, D6G2 XL D6R XL D7E LGP D6G2 LGP D6R LGP D10R, D6R STD D10T2, D10T, D6G

    wheel tractor scrapers
    613G, 621G, 623H, 637G, 657G, 639D, 637D, 637K, 623K LRC 623K, 631G, 621K, 627G, 623G, 627K, 631K, 631D, 633D, 631KLRC

    motor grader
    12M, 140M 3 AWD 120M, 160M 3 160M, 14L 24, 120M 2 140M, 160M 2 14M, 160M 3 AWD 24M, 12M 3 AWD 140M 2 12M 2 16M3, 16M, 14M3, 14M-3 140M 3 12M 3

    wheel-type loader
    972L, 992K, 988K, 950L, 980H, 966M XE 950H, 962H, 986H, 990K, 993K, 980K HLG 966H, 982M, 972H, 966M, 980K, 966K XE 950G II 972M XE 950 GC 966G II 938G II 972G II 938H, 980L, 986K, 972M, 992G, 980M, 962G II 966L, 980G II 990 II 980G, 994K, 926M, 988 XE 972K, 930K, 966K, 988G, 988H, 930M, 924K, 938M, 990H, 988K XE 938K

    motor graders
    120MAWD, 12M3

    articulated dump truck
    730, 730C, 740B, 730C2 EJ 725C2, 740, 745C, 725, 735B, 735, 730C2, 735 OEM 740C 735C, 725C

    compactors
    825K, 836H, 836K, 816K, 826K, 836G, 815K, 816F, 826G, 815F, 825H, 815F II 816F II 825G, 825G II 826G II 826H

    integrated toolcarrier
    IT62H, IT38H, IT62G II IT38G II

    wheeled excavator
    M315D2, M318D MH M313C, M320D2, M320F, M322D MH M316D, M318C, M322C, M330D M322D, M318D, M323F W330B M315C, M318C MH M316C, M322D2, M325B M313D, M315D, M322F, M317D2, M322D2 MH M324D2 MH

    wheel dozer
    824K, 854K, 844, 834K, 844H, 844K, 824H, 814K, 814F, 834H, 814F II 8A4K 854G, 834G, 824G II 824G

    off highway trucks
    777E, 772, 773F, 770G OEM 775G OEM 793F, 770G, 777G, 770, 775G LRC 773G OEM 777B, 777D, 793F XQ 772G, 793F CMD 777F, 773G LRC 773E, 775F, 775G, 772G OEM 793F OEM 785C, 773G, 793FXQ

    wheel loaders
    980M, 980H, 992K, 982M

    excavator
    325C FM M317F, 538 329D L 568 FM LL 322C FM 312D L 320D FM 322C, 312D, 319D LN 558 323D L 330C FM 330B L 330C L 324D L 568 FM 330-A L 330D L 323D LN 324D FM 315D L 322B L

    wheel dozers
    824K, 854K, 844, 834K, 844H, 844K, 824H, 814K, 814F, 834H, 814F II 8A4K 854G, 834G, 824G II 824G

    wheel excavators
    M318F, MH3022, MH3024, MH3026, M316F, M314F, M320F, M322F

    earthmoving compactor
    825K, 836H, 836K, 816K, 826K, 836G, 815K, 816F, 826G, 815F, 825H, 815F II 816F II 825G, 825G II 826G II 826H