214-2968: Halogen Light
+ / - Hover over image to Zoom
Other Views

    214-2968: Halogen Light

    Part Number: 214-2968
    Brand: Cat
    Retrieving Price.....

    3" x 3" 12-Volt Halogen Lights

    Description:
    Cat® Shock-Resistant Halogen lights provide the right amount of light for your jobsite at cost effective prices. These lights are environmentally sealed and can withstand the tough environmental conditions of most jobsites. Shock-resistant halogen lights meet Cat specifications for resistance to water spray and vibration. When you need an affordable option that can handle your long work hours, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Wide flood pattern
    • Suspended mounting
    • 12V
    • Integral DT connector
    Applications:
    • Machine applications

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Wide-range Flood
    • Light Type: Halogen Work Lights
    • Mounting Type: Suspended
    • Voltage (volts): 12
    paving compactor
    CS10 CD10, CB7, CCS7, CB-44B CD-44B CB-54B CB-64B CB8, CB1.8, CB10, CD-54B CP44B, CB1.7, CB15, CB-66B CS11 CB16, CB13, CS44B, CP-44B CB-68B CS-34 CW-16 CS12 CB46B, CW12, CP-34 CS-44B

    vibratory double drum asphalt
    CD8, CB1.7

    wheel-type loader
    914K, 908M, 906H, 918M, 907M, 907H, 908H, 907H2, 906M, 914M, 908K, 910K, 908H2, 906K, 910M, 906H2, 907K

    multi terrain loaders
    289C