230-3728: O-ring
+ / - Hover over image to Zoom
Other Views

    230-3728: O-ring

    Part Number: 230-3728
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: High pressure, high temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids; ORFS, STORS seals
    • Coating: PTFE - Polytetrafluoroethylene
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.1
    • Inside Diameter (in): 1.3
    • Material: FKM - Fluoroelastomer, FKM (90)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -40° - 350°
    engineer support tractor
    C18

    wheel-type loader
    980M 972H 982M 992K 966H 986K 980G 993K 988H 988G 990H 980H 990K 986H 988K XE 988K 980L 980F 980G II 980K HLG 980C 980K

    challenger
    MTC845 MTC855 MTC835 MTC865 MT865 MT835 MT845 MT855

    engine - generator set
    3456 C13 C18 3406C C15 C32 C27 C18 GEN SE XQ425 C175-16 C13GENSET 3406B C15 I6 C18 I6 C13 XQ375 C175-20 C13 XQ350 3406E PM3456

    off-highway truck
    772G 797F 798 AC 777D 793F XQ 794 AC 793F CMD 773GC 777F 775G OEM 772 797 777G 777B 777E 773G OEM 775F 770 773G 773F 777C 772G OEM 793F AC 770G 793F 773G LRC 770G OEM 795F AC 797B 796 AC 775G 795F XQ 793F OEM 775G LRC

    track-type loader
    973

    engine - industrial
    3406B C13B C18 C15 3456 C32 C13 3406C C-16 C175-16 C27 C11 3011C SPF743 3176C C-15 3406E

    articulated dump truck
    735B 740B 740 745C 730 735C 740C 730C2 EJ 745 730C2 D350E II 735 D400E 740 GC 725 735 OEM 730C D400E II

    road reclaimer
    RM500B RM-500 RR-250 SS-250 RM-300

    motor grader
    14M-3 14M 16H NA 16M3 18M3 24 24M 16M 14M3 16G

    wheeled excavator
    W345C MH

    material handler
    MH3295

    underground articulated truck
    AD55 AD45B AD60 AD30 AD22 AD55B

    drill
    MD6310 MD6250 MD6200

    excavator
    345C 345C L 349D L 390F L 349D2 L 352F-VG 345D L VG 345D L 349E L 374F L 352F 385C FS 390D 365C L 349F L 349D2 390D L 385C 374F 352F XE VG 390F 365C 5090B 349F LXE 385C L 385B 349E L HVG 349D 385C L MH 374D L 349E 352 345D 352FMHPU 349 352F OEM 336D LN 345C MH 349E L VG 365C L MH 349F

    wheel tractor-scraper
    657E 657G 637K 627F 621F 627E 637E 621H 623K 631K 621K OEM 621G 623B 621E 637D 631E 657B 627G 631D 623E 651B 627H 633D 623G 623H 637G 627K 623F 633E II 631G 657 651E 621K 627K LRC 621B 623K LRC

    earthmoving compactor
    825G II 825K 826K 836K 826C 826G II 836G 825G 825H 826G 825C 836H 826H

    generator
    SR5 WEG SR4 XQP500

    engine - truck
    C-15 3406C C15 C13 3406E 3406B C-18 C-16 C11 C-10 C18 C16

    petroleum products
    CX31-C15I CX31-P600 C15 CX31-C18I CX38-P800 TH48 C13 TH48-E70 CX35-P800 3512E C18 TH35-C11I TH35-E81 C-15 C32 TH35-C13T CX38-P892 TH35-C15T C11 TH48-E80 TH35-C13I TH35-C15I CX31-C13I CX31-C11I C27 CX35-C18I 2016

    cold planer
    PM822 PM622 PM620 PM-200 PM820 PM825 PM-201

    forest products
    345C

    wheel dozer
    844K 854K 824G II 824K 834G 834H 844H 834K 824H 824C 824G

    pipelayer
    PL83 583T PL87 587T

    marine products
    C32 C18 3406C 3406B C-12 C15 3516 3406E

    track-type tractor
    D8T D11T D11R D10N D8R D10T2 D9T D8N D10T D10R D8R II

    expanded mining products
    MD6290 6020B 6040 FS 6015B 6040 6015 MD5150C 6015 FS 6030 MD5125 6018

    load, haul, dump
    R1700G R3000H R2900G R1600G R1700K R1600H R2900