4N-1151: Gasket
+ / - Hover over image to Zoom
Other Views

    4N-1151: Gasket

    Part Number: 4N-1151
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.16
    • Height (mm): 4.06
    • Length (in): 28.5
    • Length (mm): 723.9
    • Overall Length (mm): 1511
    • Overall Width (mm): 372
    • Width (mm): 266.7
    pipelayer
    583T, 587T, 589, 578

    wheel tractor-scraper
    623F, 639D, 623E, 637G, 631E, 631G, 621F, 651E, 637E, 637D, 657E, 657G, 627G, 621G, 621E, 627F, 621B, 623B, 631D, 623G, 657B

    engine - generator set
    C18, C32, 3456, 3412, 3408, 3406E, 3408C, 3408B, 3406C, CG137-08 3406B, PM3456 3412C, C27, C15

    underground articulated truck
    AD55, AD40 AE40 AD45, AE40 II

    motor grader
    24H, 24M, 16G

    wheel-type loader
    980G II 980C, 980G, 924G, 980F, 988B, 988F, 992C, 988G, 990 II 988F II 980F II 992D, 990, 988H

    engine - industrial
    3408, 3412, 3406B, 3408C, C32, C18, C27, G3408C, G3412, 3406, G3406, 3408E, 3406C, SCT673 SPS342 G3408B, 3408B, C-15, 3412E, G3408, C15, SG137-08 3406E, SPT342 3412C, CG137-08

    articulated dump truck
    740, 735

    expanded mining products
    6030

    engine - truck
    C-18, 3406E, C15, 3406C, 3408, 3406B, C-16, 3408B, C-15, 3406

    off-highway truck
    769C, 773D, 771D, 771C, 773B, 772, 768C, 769D, 775D

    cold planer
    PR-1000, PM-200, PR-1000C PM-565, PM-201, PR-450, PR-450C, PM-565B

    generator
    SR4, SR5

    track-type tractor
    D8R II D9R, 9 D10R, 9U 59N D9N, D8L, 8U D9L, D8T, D8R 58 9S 8A 9C 8 10 D10N, 58L 8S D8N, D10T, 9SU 59L 59 10U 10SU D9T

    wheel dozer
    844, 824C, 824G II 834S 834B, 834G, 834H, 834U 824G

    track-type loader
    983B

    petroleum products
    CX35-P800 TH35-C15I TH48-E70 CX31-C15I CX31-P600 TH35-E81 C-15

    excavator
    245, 375-A L 245D, 375-A 245B, 5080

    earthmoving compactor
    826C, 826G II 836, 825G, 825C, 836G, 826G, 836H