522-1641: Speed Sensor
+ / - Hover over image to Zoom
Other Views

    522-1641: Speed Sensor

    Part Number: 522-1641
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Active Single Hall Effect Speed Sensor

    Description:
    Cat single Hall effect sensors have Hall elements. Active Hall effect sensors require an external electrical power supply. Waveform is function of the target gear square wave output. Frequency is proportional to surface speed of the target gear as it passes the sensor, but the voltage level is not (unlike passive speed sensors). Hall effect sensors can detect down to zero speed (unlike passive speed sensors).

    Attributes:
    • One Hall element
    • One output, 3 wires (power, return, signal)
    • Available in both fixed nose length and adjustable depth housings

    Applications:
    • Used where zero speed or near-zero speed detection is required.
    • Transmission output speed
    • Speed
    • Timing

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • External Thread Size: 3/4 - 16
    • Overall Length (in): 2.20
    • Overall Length (mm): 55.8
    • Thread Length (in): 0.76
    • Thread Length (mm): 19.25
    • Wire Length (in): 13.58
    • Wire Length (mm): 345
    earthmoving compactor
    836

    wheel-type loader
    990 II 992D 992C 988F 988B 988F II 990 994K

    petroleum products
    C280-12 3512E CX48-P2300 3412E 3516C 3512C 3508C 2016

    engine - generator set
    3516C G3516C G3516H C280-16 G3520 G3520H 3516B CG137-08 G3412 3508 3406E G3512 XQC1200 3512B XQG400 3516E 3512C G3512H 3516 XQC1600

    engine - truck
    C-12 3406E 3176B C-10

    off-highway truck
    769D 797B 775B 777B 773B 789C 793C 773E MT4400D AC 775E 789D 771D 785G 776D 777 773D 777D 785C 793D 775D 797 772B 769C 784C 771C

    engine - machine
    3176C

    engine - industrial
    3516E G3516 3512E 3516B 3516C G3512H G3606 3412E 3196 3456 G3612 CG137-12 3176C CG137-08 G3616 G3608 C280-16 3406E SPF743

    cold planer
    PM-565

    motor grader
    24H

    wheeled excavator
    W345B II

    wheel dozer
    834B 844 854G

    excavator
    345B II 345B L 5130B 345B II MH 5230B 345B 5110B

    pipelayer
    572R II

    marine products
    C280-16 3516C 3512C C280-12 3516E 3176C C280-8 3508 3412E 3512 3512E C30 3406E 3516 3508B

    wheel tractor-scraper
    637E 657E 637D 633D 631D 639D 633E II 637G 631G 651E 631E

    track-type tractor
    D7R II D10N D11R D9R D11N D10R D9L D9N D8L

    load, haul, dump
    R1600G