5P-5846: O-ring
+ / - Hover over image to Zoom
Other Views

    5P-5846: O-ring

    Part Number: 5P-5846
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.3
    • Dash Size (in): 326
    • Inside Diameter (in): 1.6
    • Inside Diameter (mm): 41
    • Material: FKM - Fluoroelastomer, FKM (75)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 40.64
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40 - 175
    • Temperature (°F): -40 - 350
    pipelayer
    572R II PL72, 578, 583T, PL87, 587T, PL83, 587R, 561M, 561N, 572R, 583R

    wheel tractor-scraper
    657G, 623G, 631E, 623F, 621, 660B, 623E, 621F, 621B, 615, 627E, 631G, 657B, 637D, 621E, 627F, 615C, 657E, 621G, 650B 651B, 627G, 637G, 621H, 623B, 613G, 666B, 623H, 627H, 627B, 631D, 641B

    engine - generator set
    C18, 3616, 3608, 3606, 3612, C280-12, 3508B, G3520C, 3516, 3512, G3516B, 3406C, C27, 3512C, 3512B, G3516C, 3508, 3412C, G3516, 3516B, PM3508 PM3512 3516C, G3516H, 3406, PM3516, C9, 3406B, 3516E, C15, G3520B, C32, G3512, 3408B, PMG3516 3456, C280-16, G3520H, 3304, G3508, G3516E, C13GENSET 3306, 3304B, 3508C, XQC1600, 3408, G3520E, C18 I6 PP3516 3408C, G3406, XQC1200 C175-16, 3412, G3512E, C175-20, G3512H, C15 I6 3306B

    underground articulated truck
    AD55, AD55B, AD60, AD30

    expanded mining products
    6020B, MD6290, 6030, MD6540C, 6040, 6040 FS

    off-highway truck
    773B, 768C, 776D, 785D, 777, 773E, 785C, 775F, 773D, 772G, 777C, 776C, 776, 794 AC 797, 785B, 793F, 775B, 773G, 793C, 772B, 777E, 771D, 793, 769C, 772, 785, 784B, 770G, 775G LRC 797B, 776B, 769D, 773G OEM 789D, MT4400D AC 789, 784C, 777D, 795F XQ 793D, 777G, 770G OEM 773F, 789C, 785G, 775D, 777F, 797F, 775E, 773G LRC 775G OEM 771C, 773, 777B, 772G OEM 789B, 69D, 793F XQ 795F AC 770, 793F AC 793F CMD 793F OEM 775G

    oem solutions
    CAT WDS TR53

    cold planer
    PM-565B, PM-465

    track-type tractor
    D6M D6T, D6T LGP 4P D8R D6N, 8U D11R, 4 D5M D6R, D7R II D6T XL D8T, D11T, D6R II D6T XW D5H, 10 8 D4H, D8N, 10C D5N D5R2 11 10U D10, D7R XR 57H 8SU 11SU 4S D9R, D7R, D6T XW PAT 10S 55, D6N XL D4H III D6N LGP D8R II D6R LGP D11N, D6T LGPPAT 8A 11U D4H XL D10T2, D6R III D6R XL D9T, D6T XL PAT 54 D7R LGP 4A D6R STD D6N OEM D5R LGP D5R XL

    petroleum products
    TH35-C15T C175-16, 3512E, TH48-E80 C32, 3512B, 3516C, C15, TH48-E70 C-15, 3512, CX38-P892 3508C, 3516B, TH35-E81 TH55-E70 3512C, CX48-P2300 TH55FT-E90 CX31-P600 2016 C18, TH55, CX38-P800 CX35-C18I C27, 3508B, CX35-P800 TH35-C15I CX31-C18I 3516, CX31-C15I

    track-type skidder
    4P D4HTSK III 517 54H D4HTSK II

    motor grader
    24, 16G, 16H NA 24M

    wheel-type loader
    990 II 992K, 980F, 980F II 990K, 986H, 988K, 994K, 980G, 988H, 980C, 980G II 992C, 988B, 990, 992, 992G, 993K, 986K, 992B, 994F, 980H, 992D, 994, 988F II 994D, 990H, 994H

    engine - industrial
    3406B, 3412, 3408, 3512E, G3512, 3406C, C18, G3606B 3512C, D346, 3512B, G3616, G3520B, 3176B, 3508B, G3612, 3516B, 3508, G3516, G3508, G3606, 3516, 3408B, 3516C, G3516C, 3456, 3176C, C15, C32, G3408, 3508C, G3406, D348, G3520J PMG3516 G3508B, C-15, 3512, 3412C, 3516E, C-16, 3412E, 3612, SPT343 G3412, C175-16, G3516E, SPF743, G3608, C27, HT400 G3516J, C280-16, 3196, G3508J G3512E, G3512H, SPF343 SPF343C D349, G3512B, G3516B, C175-20, SPS343 3406E, G3408C, 3406

    articulated dump truck
    D250D, 740, 735B, 725, D400E II D250E, 740B, D300D, D300E, 735, D300B, 745C, D350E II D350D, D25D, 735C, D30D, D350C, 740C 740 GC 745 D250B, 735 OEM D400E, D40D, D300E II D35C, D30C, D250E II D350E, D400D, D20D, D25C

    engine - truck
    3176, 3406E, C-16, 3406B, C-15, 3406C, C15, 3406, 3408, C-18, 3208, C-10, C-12, 3176B, 3408B, C-9, C16

    challenger
    MTC845, MTC835, MTC865, MT845, MT855, MT865, MTC855, MT835

    material handler
    MH3295

    generator
    SR4, SR5, XQP500

    engineer support tractor
    30/30 DEUCE

    road reclaimer
    SS-250, RM-350B, RR-250B, SM-350, RM500B, SS-250B, RR-250, RM-250C, RM-350, RM-500

    wheel dozer
    824K, 824C, 854G, 844H, 824S 834K, 824G, 854K, 844K, 824G II 844, 824H, 814B, 834H

    off highway trucks
    793F, 793B, 793FCMD

    excavator
    365C 385B, 245B, 385C L 5090B, 390F 375-A L 375-A 5080, 5110B 390F L 365C L 374F L 385C, 385C L MH 5130, 385C FS 390D, 374D L

    wheel loaders
    990 II 992K, 980F, 980F II 990K, 986H, 988K, 994K, 980G, 988H, 980C, 980G II 992C, 988B, 990, 992, 992G, 993K, 986K, 992B, 994F, 980H, 992D, 994, 988F II 994D, 990H, 994H

    earthmoving compactor
    836K, 826K, 826C, 825K, 825 826H, 825C, 826G II 836H, 825G II 825H, 825G, 826G