5S-6750: RING
+ / - Hover over image to Zoom
Other Views

    5S-6750: RING

    Part Number: 5S-6750
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.8
    • Height (mm): 20.32
    • Length (in): 5.9
    • Length (mm): 149.86
    • Width (mm): 149.86
    wheel tractor-scraper
    627B, 627, 637, 637B

    pipelayer
    571F, 561C, 561D, 572F, 572G, 571G

    paving compactor
    CB-534

    engine - generator set
    3304B, 3304, 3306

    motor grader
    130G, 14E, 14G, 140H NA 12F, 12G, 140G, 160H, 120G, 143H, 12H ES 140H, 120, 12H NA 140H ES 160H NA 140, 120B, 140B, 160G, 12H, 160H ES 163H NA

    wheel-type loader
    920, 930T, 930, 980B, 936, 950, 966C, 936F, 930R, 936E, 966R

    wheel-type skidder
    518, 528

    engine - industrial
    3306, 3304, D330C, D333C, 3304B

    engine - truck
    1673C 3306, 1674

    generator
    SR4

    track-type tractor
    D6G2 LGP D6H, D6C, 5 143 D6D, D4H, D7F, D4D, D6R, D5, D4E, D6E D7G, 56 6 6S D4H XL 163 D5H, D5B, 56H 6A D6G, D6H XR 6SU D6H XL D6D SR 4 4A 55, D6H II 140, 153 141 5P 5A 5S D4E SR D6G2 XL D5H XL D6F SR D5E, 4S D4H III

    wheeled excavator
    W330B

    engine - machine
    3306, 3304, D330C, D333C, 3304B

    wheel dozer
    814

    track-type loader
    951B, 941B, 955K, 941, 977K, 951C, 977 955 977L, 955L, 951

    track-type skidder
    D4HTSK III 517 D5HTSK II

    excavator
    330B L 330-A 330B LN 235, 330-A L 330 LN 330 L 225, 330B

    earthmoving compactor
    816, 815