6K-3607: Straight Adapter
+ / - Hover over image to Zoom
Other Views

    6K-3607: Straight Adapter

    Part Number: 6K-3607
    Brand: Cat
    Retrieving Price.....
    Save to List

    Fluid Carrying Straight Adapter

    Description:
    Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

    Attributes:
    • Fluid carrying component
    • Designed to meet or exceed the performance of industry standard parts and provide leak free connections
    • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

    Applications:
    Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Material Description: Plated Steel
    earthmoving compactor
    825C 826H 825B 826B 836 825 826C 826G 826G II 825G II 825H

    generator
    SR5

    wheel-type loader
    994K 980G II 988B 972G 966G 966E 966F II 966F 950B/950E 950B 994 994F 980C 950E 980H 980G 966D 994H

    challenger
    65D 65C 65B 65

    engine - truck
    3406E 3176B 3406 3406B C15 3406C 3306B 3306 3306C 3176

    petroleum products
    TH48-E80 CX48-P2300 CX38-P892 C9 CX31-C13I TH48-E70 CX31-P600 TH35-E81 3512C CX31-C18I C18 C27 CX35-P800 TH35-C15T 3512B CX35-C18I C15 CX38-P800 3508B

    engine - generator set
    C32 G3516B C27 G3516 3512B G3508

    wheel-type skidder
    515 525

    off-highway truck
    789D 785 793C 772 770 777D MT4400D AC 777E 793D 785C 785G 789C 785D 784C 789 789B 777B 785B 777C

    track-type loader
    963B

    engine - industrial
    3306 G3508 3516C C27 C18 SPF343C 3406 3176B C15 G3512 G3516 C32 3512C C13 G3608 C9.3B G3606 G3520B C13B 3512B 3516B SR4

    articulated dump truck
    D30C D25D D250E II D300E D30D D350C D300D D35C D25C D300E II D250E D350D D300B D400

    mini hydraulic excavator
    307B

    forest products
    SAT630 SAT325T SAT420 SAT325 227

    motor grader
    16G 140G 160H NA 130G 14E 140H NA 12H NA 12F 12G 12H ES 160H ES 120G 135H 14G 12H 160H 16 140H 140H ES 120H 143H 163H NA 160G 14H NA

    wheeled excavator
    W330B

    track-type skidder
    527

    wheel dozer
    824G II 834B 834U 824C 834S 824S 824B 824G 824H

    underground articulated truck
    AD60 AD40 AD30 AE40 AD22 AD45 AD55B AD55

    excavator
    345D 317B LN 215 320B 349D2 235 349D L 330-A 215B 235C 330B L 320-A L 320B L 318B 225 320 L 345D L 349D2 L 350-A 317B L 245 235D 321B 330-A L 330C L 385B 330 L 330-A L 330B 229 225D 307-A 350-A L 313B 5090B 311B 219 225B 320-A N 345D L VG 320-A 349D 215C 219D 318B N 320B LU 215D 330B LN 320B U

    marine products
    3606 3406 3516E C32 3512E 3508B 3608

    wheel tractor-scraper
    621B 623B 627B

    track-type tractor
    D7G D9H D11R 143 10 183B D10 181 161 D11T 141 173B 10U 8S D8K 10C 10S 193 D7R D4 151 191 8D

    expanded mining products
    MD6540C 6030 6040 FS MD6290 6040

    load, haul, dump
    R2900 R2900G R1300G II R1300G R1600H R1600G R3000H R1600 R1700G R1300 R1700K R1700 II

    oem solutions
    CAT WDS