9H-8872: Gasket
+ / - Hover over image to Zoom
Other Views

    9H-8872: Gasket

    Part Number: 9H-8872
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.5625
    • Bolt Size (mm): 14.29
    • Bolt Spacing (in): 5.75
    • Bolt Spacing (mm): 146
    • Height (in): 0.02
    • Height (mm): 0.64
    • Length (in): 9
    • Length (mm): 228.6
    • Overall Length (mm): 175
    • Overall Width (mm): 121
    • Thickness (in): 0.03125
    • Thickness (mm): 0.8
    • Type: Flange 2 Holes, Flange 2 Holes
    • Width (mm): 177.8
    pipelayer
    561M

    wheel tractor-scraper
    627G, 621F, 621G, 623F, 637D, 623G, 627F

    paving compactor
    CS-563 CS-563C CP-563, CB-434, CB-634C, CP-563C, CS-573C, CS-533C, CS-583C, CB-634, CP-533C

    engine - generator set
    C32, 3406C, 3406B, C18, G3406, C18 I6 C27

    motor grader
    140K 2 12K, 140M, 160K, 140K, 24M, 120K 2

    forest products
    573

    wheel-type loader
    972G, 980C, 980G II 966G, 988H, 988G, 980G, 980F, 980F II 980H

    engine - industrial
    3412, 3408, 3406B, 3114, 3116, C-9, 3126, 3408B, C7, C32, G3412, C9, 3406C, C18, C13, 3412E, C27, G3406, C11, C15, 3126B, 3408E, C9.3, 3408C, 3412C

    expanded mining products
    MD6290

    articulated dump truck
    735 OEM 740, 735, 725, D44B, 735B, 730, D550B

    engine - truck
    C-15, C-16, 3116, C18, C16

    asphalt paver
    AP-655D, BG-2255C, BG655D, AP-600D, AP-1055D, BG-260D, BG-2455D, AP-1000D, BG600D, AP-655C, AP-1000E BG1055E, AP-1055E BG1000E

    generator
    SR4, SR5

    track-type tractor
    D4H, 55, 4P D8R II 4 4A 4S D8H, 54 D8R D9G

    road reclaimer
    RR-250, SS-250, SM-350, RM-350, RM-350B, RM500B, RM-500

    wheel dozer
    824G II 824G, 834G, 834H, 824H

    petroleum products
    TH35-C13I C9, CX31-C9I C15, C32, CX38-P892 CX31-C13I C18, C11, TH31-C9P TH48-E70 CX35-C18I TH35-E81 C13, CX38-P800 CX31-P600 TH35-C15I TH31-E61 CX31-C11I CX35-P800 C7, CX31-C15I TH31-C9I C27, TH35-C11I CX31-C18I

    track-type skidder
    4P 54H

    excavator
    245, 245B

    earthmoving compactor
    836G, 825H, 836H, 826H, 825G II 826G II 825G, 826G