9M-3786: O-Ring
+ / - Hover over image to Zoom
Other Views

    9M-3786: O-Ring

    Part Number: 9M-3786
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.3
    • Dash Size (in): 357
    • Inside Diameter (in): 5.47
    • Inside Diameter (mm): 139
    • Material: NBR (75), NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 139.06
    • Seal/O-Ring Type: Standard
    wheel tractor-scraper
    621E, 623F, 631E, 637E, 621F, 621G, 657E, 627E, 621B, 657G, 639D, 621, 651E, 657B, 631G, 637G, 623E, 623B, 627G, 631D, 633E II 623G, 657, 627B, 637D, 651B, 627F, 633D

    pipelayer
    587R, 561C, 583T, 589, PL87, 587T, 578, PL83, 583R

    underground articulated truck
    AD55B, AD30, AD45B, AD55, AD60

    engine - generator set
    C18, 3512B, 3406C, 3516B, 3512, 3412C, 3406, PMG3516 3508B, G3516B, C15, G3512, G3412, 3516, G3516, G3520E, G3516C, XQC1200 3516C, 3512C, PM3456 G3520C, G3406, G3508, 3306, 3412, 3408B, CG137-08 3304, 3456, C27, G3520H, PM3516, 3508, 3304B, G3516H, 3406B, C175-16, 3408, C32, PM3412 PM3508 G3512E, PM3512 3406E, 3408C, PP3516 G3412C

    forest products
    558 548 SAT318, SAT323, 345C, 322C

    track type tractors
    D10R

    expanded mining products
    6015 FS 6015B, MD6290, 6018, 6030, 6015

    track excavators
    349D, 323, 320, 345D, MH3295, 345DLVG, 374DL, 390FL, 345DOEM, 374FL, 349D2OEM, 349D2L, 320GC, 336D2L, 336-07, 336-07GC, 320EL, 336FLNXE, 330FL, 320ELRR, 336EL, 330FOEM, 349FLXE, 330FLN, 352FXE, 336FXE, 330FLNOEM, 330-07GC, 320ERR

    off-highway truck
    769C, 775D, 772, 797F, 789, 785C, 785D, 773F, MT4400D AC 769D, 793F, 775E, 773D, 777D, 777, 776B, 775B, 773B, 785B, 797B, 795F XQ 771D, 785, 789D, 784B, 776D, 784C, 770, 771C, 793F AC 795F AC 773E, 776C, 777F, 794 AC 793F XQ 793F OEM 789B, 793F CMD 777B, 777C

    oem solutions
    CAT WDS

    cold planer
    PM825, PM-200, PM-465, PM820, PM822, PM620, PM622, PM-201

    track-type tractor
    D6R II D5B, D4E, D8T, D4D, D6H XL 6A D6T, 8A D6D, 6S D6R, D6C, D9R, 8U D8N, D6H, D9T, D5, 143 D4E SR D11T, D6R III 57H D11R, 8SU D6E SR 140, D8R II D6H II D7G, 6 D6H XR D5E, D8R 4 D11N, D9N, D7F, 163 D10T, 6SU 8 56 D6D SR 141 153 56H 4A D7E, D10N, D8L, 5

    track-type loader
    983B, 977

    petroleum products
    3512C, 3516B, TH48-E70 C-15, 3512B, 3508C, C32, 2016 3512E, C175-16, 3508B, C18, C15, CX48-P2300 CX31-C15I CX35-P800 CX31-P600 3512, 3516C, TH35-C15I TH48-E80 TH35-E81

    log loaders forestry
    548LL

    3500
    G3512H, G3508, C175-20, 3508B, G3516, 3512, 3512B, 3516B, 3512BHD, G3516H, G3520

    motor grader
    16G, 24M, 16H NA 24H, 16H

    wheel-type loader
    980F, 980G II 988H, 992K, 992, 924G, 980C, 988G, 992B, 980G, 980H, 990 II 986K, 988B, 990, 993K, 994, 994H, 994F, 988F, 990H, 992G, 992C, 980F II 994D, 986H, 988F II

    engine - industrial
    3406B, 3408, 3306, 3412, C18, 3516E, 3516B, 3508, 3512, 3406C, 3512C, 3508B, C175-16, C15, G3516, 3508C, HT400 3406E, SPF343 3408E, 3412E, 3408C, G3512, 3512B, 3512E, 3516, G3516B, G3508J G3508B, C32, C-15, C27, 3406, G3406, G3508, C175-20, 3412C, SPT343 3456, SPS343 3408B, 3056, G3412, G3408, G3512B, G3512E, G3516J, C-16, G3408C, CG137-12, G3408B

    articulated dump truck
    735 OEM D350E II D40D, 740, D400E II 735B, D350E, D400E, D400D, 735

    engine - truck
    3406C, C-18, 3406B, C16 3406, 3406E, C-16, C-15, 3408B, 3126, C15, C18, C-12, 3408

    challenger
    MT855, MT845, MT865, MTC855, MT835, MTC835, MTC845, MTC865

    large mining products
    5110BMH

    material handler
    M325D L MH M325D MH

    generator
    SR4, SR500

    forestry excavators
    324DFMGF

    15 to 18 liter
    C18, C15

    wheeled excavator
    W345C MH M330D W330B M325C MH W345B II

    road reclaimer
    SS-250, RR-250, SM-350, RR-250B, RM-350, RM-350B, RM-250C, RM-500, SS-250B

    wheel dozer
    844H, 854K, 854G, 824G II 834B, 824H, 834G, 824C, 844, 824S 834H, 824G, 814B

    off highway trucks
    793F, 789C, 797F, 797, 789DXQ, 795FAC, 797FXQ, 793FCMD

    excavator
    330D L 330, 374F L 365C L 329F L 325F LCR 326D L 330C MH 349E L VG 329E, 245D, 336E L 320C, 325D, 325D L 320D L 325C FM 326F L 336D L 336D, 330D2 329D L 330 GC 330D, 336F L 365C 245B, 320E LN 336F L XE 325C, 320D FM 336D2 L 330C L 385B, 336FMHPU 340F L UHD 336E LH 336 336D2 L XE 538 324D L 323D2 L 330C, 352F-VG 365B, 349D L 320D2, 336F LN XE 345C L 336E LN 349D2 L 352F XE VG 322C FM 328D LCR 320E, 336E, 340F, 349D2, 345C, 323D LN 330D2 L 325D FM 375-A 320D3 245, 352F, 320C FM 5080, 323D L 390F L 330F, 336D2, 329E L 345D L 326D2 L 5090B, 324E L 322C, 5130, 320E L 329D LN 352F OEM 336E H 320F L 345 GC 323D S 320E RR 323E SA 349F, 330C FM 349D, 352FMHPU 345B II 330D MH 323D SA 324D, 374D L 329D2 L 330D FM 323, 323F SA 5130B, 323F L 390F 336D LN 340D2 L 329D2, 568 FM 320D2 L 365C L MH M325D MH 326D2, 345D, 568 FM LL 336D2 XE 320E LRR 329D, 349E L 336D2 GC

    earthmoving compactor
    825 836G, 825G II 825G, 836, 826G, 825H, 825C, 826G II 826C, 836H, 826H