035-4866: Tread-Anti-skid
+ / - Hover over image to Zoom
Other Views

    035-4866: Tread-Anti-skid

    Part Number: 035-4866
    Brand: Cat
    Retrieving Price.....

    Cat® Anti-skid Tread

    Description:
    Cat anti-skid treads are applied to machine features such as steps, fenders, battery boxes, foot pedals and walkways to provide the machine operator with a safe, non-slip surface.

    Attributes:
    • Durable plastic film coated with medium sized particles with pressure sensitive adhesive backing
    • Conforms to sharp bends and rough surfaces
    • Slip resistant and durable

    Applications:
    Cat anti-skid treads are applied to machine features to improve operator safety.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 10.95
    • Length (mm): 278
    • Width (in): 5.91
    • Width (mm): 150
    integrated toolcarrier
    IT38F

    wheel-type loader
    970F, 966F II 938F, 950F II 980G

    wheel dozer
    814F

    excavator
    320D2

    off-highway truck
    775D, 773E, 773D, 775E

    earthmoving compactor
    816F, 815F