124-9156: Tread-Anti-skid
+ / - Hover over image to Zoom
Other Views

    124-9156: Tread-Anti-skid

    Part Number: 124-9156
    Brand: Cat
    Retrieving Price.....

    Cat® Anti-skid Tread

    Description:
    Cat anti-skid treads are applied to machine features such as steps, fenders, battery boxes, foot pedals and walkways to provide the machine operator with a safe, non-slip surface.

    Attributes:
    • Durable plastic film coated with medium sized particles with pressure sensitive adhesive backing
    • Conforms to sharp bends and rough surfaces
    • Slip resistant and durable

    Applications:
    Cat anti-skid treads are applied to machine features to improve operator safety.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 3.94
    • Length (mm): 100
    • Thickness (in): 0.03
    • Thickness (mm): 0.74
    • Width (in): 2.36
    • Width (mm): 60
    mini hydraulic excavator
    306E, 305.5E, 305.5, 303E CR 305 304E 305E 303 303ECR, 304 306, 303.5E