302-2360: Grill Assembly-Rear
+ / - Hover over image to Zoom
Other Views

    302-2360: Grill Assembly-Rear

    Part Number: 302-2360
    Brand: Cat
    Retrieving Price.....

    Cat® Grill Assembly-Rear (Radiator)

    Description:
    Cat radiator grills protect the radiator from foreign objects, while allowing the free flow of air for heat exchange.

    Attributes:
    • Welded steel grill assembly
    • With hinges and handles for easy access to the radiator

    Applications:
    Cat radiator grills are used to protect the radiators of Cat machines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Overall Height (in): 4.2
    • Overall Height (mm): 106.7
    • Overall Length (in): 38
    • Overall Length (mm): 965.2
    • Overall Width (in): 34
    • Overall Width (mm): 863.6
    integrated toolcarrier
    IT38H

    wheel-type loader
    938H