5P-5898: Coating-Anti-skid (Bulk)
+ / - Hover over image to Zoom
Other Views

    5P-5898: Coating-Anti-skid (Bulk)

    Part Number: 5P-5898
    Brand: Cat
    Retrieving Price.....

    Cat® Anti-skid Coating(Bulk)

    Description:
    Cat anti-skid coatings are applied to surfaces of Cat machines to increase operator safety.

    Attributes:
    • Durable aluminum sheet coated with medium sized particles with pressure sensitive adhesive backing
    • Conforms to curves and slightly irregular surfaces
    • Increases operator safety

    Applications:
    Cat anti-skid treads are applied to steps, fenders and walkways to provide a non-slip surface.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Width (in): 18
    • Width (mm): 457.2
    track-type tractor
    8S D9H, D8K, D8L, 59 9 9S 9U 8A D9L, 8 58 8U 9C

    wheel tractor-scraper
    627B, 657E, 637D, 639D, 613C, 657B, 657, 623B, 633D, 621B

    pipelayer
    578, 589

    integrated toolcarrier
    IT12

    wheel-type loader
    G910, 910, 966C, 994D, 966R, 994

    off-highway truck
    776C, 773D, 771D, 768C, 793C, 769D, 776D, 777D, 772B, 777, 777B, 789D, 773B, 776B, 789, 789B, 785B, 773E, 775D, 775B, 785C, 69D, 793, 785, 797, 769C, 776, 777C, 793D, 793B, 784B, 789C, 771C, 775E, 797B