141-5161: Panel
+ / - Hover over image to Zoom
Other Views

    141-5161: Panel

    Part Number: 141-5161
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Panel (Sound Suppression)

    Description:
    Cat sound suppression components are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat component provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

    Attributes:
    • Material: Fiberglass
    • Molded composite headliner for control council
    • Fuel, oil and water resistant
    • Thermal and vibration resistance
    • Designed for use in operator station


    Application:
    Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Fiberglass
    • Overall Height (in): 10.6
    • Overall Length (in): 58
    • Overall Width (in): 32.5
    off-highway truck
    793C 785D 793D 784C 785C 789C

    oem solutions
    CAT WDS