171-9603: Cover
+ / - Hover over image to Zoom
Other Views

    171-9603: Cover

    Part Number: 171-9603
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Cover (Cab), (Acoustical)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

    Attributes:
    • Color: Dawn Gray
    • Designed for use in operator station
    • Molded composite foam assembly for use in the headliner
    • Fuel, oil and water resistant
    • Thermal and vibration resistance

    Applications:
    Cat sound suppression components are used in Cat heavy-duty equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 4.53
    • Overall Length (in): 12.6
    • Overall Width (in): 8.66
    track-type tractor
    D5R XL D6N D6N LGP D5R LGP D5N D6N XL