240-2564: Cover Assembly
+ / - Hover over image to Zoom
Other Views

    240-2564: Cover Assembly

    Part Number: 240-2564
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Cover Assembly (RH), (Acoustical)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

    Attributes:
    • Material: Fiberglass
    • Color: Dawn Gray
    • Designed for use in operator station
    • Molded composite sound suppression component for cab post
    • Fuel, oil and water resistant
    • Thermal and vibration resistance

    Applications:
    Cat sound suppression components are used in Cat heavy-duty equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 5
    • Overall Length (in): 37.3
    • Overall Width (in): 8.5
    wheel-type loader
    914G 924GZ 914G2 924G 924HZ 928H 928G 924H 930H 928HZ 930G

    integrated toolcarrier
    IT28G IT14G2 IT14G