151-6984: Cover
+ / - Hover over image to Zoom
Other Views

    151-6984: Cover

    Part Number: 151-6984
    Brand: Cat
    Retrieving Price.....

    Cat® Cover

    Description:
    Cat cover is provided for steering wheel, which is used to provide better grip on the steering wheel for the operator. It also holds the switches in position.

    Attributes:
    • Easy installation
    • Rugged design for long service life
    • Provides better grip
    • Wheel loader

    Applications:
    Used in steering system of Cat machines.

    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Height (mm): 67.1
    • Hole Size (in): 0.2
    • Hole Size (mm): 4.5
    • Length (in): 6.4
    • Length (mm): 161.6
    • Width (in): 4.2
    • Width (mm): 107.5
    wheel-type loader
    950G II 972G, 950H, 980G II 966H, 962K, 950K, 962H, 962G II 980H, 966G, 980G, 950G, 972H, 966G II 972G II 962G