327-4608: Switch Assembly
+ / - Hover over image to Zoom
Other Views

    327-4608: Switch Assembly

    Part Number: 327-4608
    Brand: Cat
    Retrieving Price.....

    Cat® Switch Assembly (Pressure)(Parking Brake Oil)

    Description:
    Cat pressure switch assemblies are designed to open or close, based on the change in system set pressure. Cat components make certain that your equipment is operating at an optimal level.

    Attributes:
    • High level of safety
    • Prevents damage
    • Rugged design for long service life
    • High precision for consistent performance
    • Easy and fast mounting
    • Medium: oil, fuel, air
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

    Applications:
    Used in braking system of Cat machines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Hex Size (in): 0.9
    • Hex Size (mm): 23.8
    • Maximum Torque (N-m): 35
    • Voltage (volts): 5-28 DC
    • Wire Gauge (AWG): 3×18
    underground articulated truck
    AD55, AD55B

    wheel-type loader
    962H, 966H, 993K, 980M, 972H, 990K, 980H, 950H, 972K, 988K, 972M, 992K, 950L, 994F, 994H, 980K, 972L, 966L

    forest products
    2470C, 563C, 573C, 2570C, 2670C, 2864C, 553C, 586C

    compactors
    836H, 836G

    underground articulated trucks
    AD45B, AD30

    underground mining loaders
    R1700G, R3000H

    integrated toolcarrier
    IT62H

    wheel feller bunchers
    563C

    wheel dozer
    834H, 854K

    wheel loaders
    990H, 980H, 980M, 966H, 980K, 988K, 990KLRC, 988G, 972L

    brush cutters,industrial,other
    586C, 586CLRC

    wheel dozers
    844H

    earthmoving compactor
    826H