195-3919: SHIELD GP-MA
+ / - Hover over image to Zoom
Other Views

    195-3919: SHIELD GP-MA

    Part Number: 195-3919
    Brand: Cat
    Retrieving Price.....

    Manifold Shield

    Description:

    • Manifold shields protect from excessive heat

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 43
    • Height (mm): 1,092.20
    • Length (in): 54
    • Length (mm): 1,371.60
    • Width (mm): 1,104.90
    engine - industrial
    G3612