215-1431: MANIFOLD AS-
+ / - Hover over image to Zoom
Other Views

    215-1431: MANIFOLD AS-

    Part Number: 215-1431
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (in): 9.2
    • Height (mm): 233.68
    • Length (in): 44
    • Length (mm): 1,117.60
    • Width (mm): 233.68
    We currently do not have any equipment model information for this part.