278-8513: MANIFOLD
+ / - Hover over image to Zoom
Other Views

    278-8513: MANIFOLD

    Part Number: 278-8513
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.68
    • Height (mm): 118.87
    • Length (in): 17.8
    • Length (mm): 452.12
    • Width (mm): 207.77
    We currently do not have any equipment model information for this part.